Menu Search

Nylon Flange Nuts

In stock

Flange Nuts feature a wide flange at one end, offering a combined washer function. This design provides even distribution of the nut over the component being secured. Thus reducing the risk of damage, with less likelihood of loosening caused by an uneven surface.

Our range is made of natural Nylon 6/6, with a UL94 V2 flame resistance. We have a choice of styles including imperial and metric Hex Flange Nuts, and Self-Threading Lock Nuts. These lock nuts are designed for use with steel bolts. Threads are created when assembled to ensure a secure fit.

  • Ideal for applications with vibration and movement
  • Resistant to corrosion, oil, abrasion and most chemicals.

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
33 results
Product SKUs information
Item Code Price range Availability Thread Size Colour Material Overall Height View
$0.0807 - $0.0888 27000 In stock
2-56
Natural
Nylon
0.140 in
$0.0861 - $0.0947 36000 In stock
10-24
White
Nylon
0.250 in
$0.0831 - $0.0914 46000 In stock
6-32
White
Nylon
0.200 in
$0.095 - $0.1046 3000 In stock
1/4-20
White
Nylon
0.275 in
$0.0807 - $0.0888 4000 In stock
#4-40
White
Nylon
0.200 in
$0.0861 - $0.0947 1000 In stock
10-32
White
Nylon
0.250 in
$0.0843 - $0.0926 18000 In stock
8-32
White
Nylon
0.230 in
$0.1013 - $0.1182 23000 In stock
8-32
Natural
Nylon 6/6
0.130 in
$0.1142 - $0.1332 97000 In stock
1/4-20
Natural
Nylon 6/6
0.235 in
$0.2346 - $0.2579 5000 In stock
1/4-20
Natural
Nylon
0.226 in
0700440LN $0.1013 - $0.1182 79000 In stock
#4-40
Natural
Nylon 6/6
0.100 in
$0.1032 - $0.1206 9000 In stock
10-32
Natural
Nylon 6/6
0.135 in
0401032HFN $0.2157 - $0.2373 160000 In stock
1032
Natural
Nylon
0.208 in
$0.2346 - $0.2579 1000 In stock
1/4-28
Natural
Nylon
0.226 in
$0.1046 - $0.1218 71000 In stock
6-32
Natural
Nylon 6/6
0.120 in
$0.1013 - $0.1182 23000 In stock
2-56
Natural
Nylon 6/6
0.070 in
$0.119 - $0.1391 3000 In stock
M6x1.0
Natural
Nylon
0.264 in
$0.7151 - $0.7868 1000 In stock
5/8-11
Natural
Nylon
0.557 in
$0.1193 - $0.1392 1000 In stock
1/4-28
Natural
Nylon 6/6
0.235 in
$0.2637 - $0.2897 18000 In stock
3/8-32
Natural
Nylon
0.245 in
  • of 2
Hexagonal Lock Nut - Thread Size 2-56; Distance Across Flats 4.6 mm | 0.180 in; Overall Height 3.6 mm | 0.140 in Natural

0700256SLN

Price Range
$0.0888 - $0.0807

Stock Levels
27000 In stock
Attributes
  • Distance Across Flats
    0.180 in
  • Overall Height
    0.140 in
  • Tolerance
    0.010 in
  • Thread Size
    2-56
  • Nut Shape
    Hexagonal
Hexagonal Lock Nut - Thread Size 10-24; Distance Across Flats 9.3 mm | 0.365 in; Overall Height 6.4 mm | 0.250 in White

0701024SLN

Price Range
$0.0947 - $0.0861

Stock Levels
36000 In stock
Attributes
  • Distance Across Flats
    0.365 in
  • Overall Height
    0.250 in
  • Tolerance
    0.010 in
  • Thread Size
    10-24
  • Nut Shape
    Hexagonal
Hexagonal Lock Nut - Thread Size 6-32; Distance Across Flats 7.7 mm | 0.305 in; Overall Height 5.1 mm | 0.200 in White

0700632SLN

Price Range
$0.0914 - $0.0831

Stock Levels
46000 In stock
Attributes
  • Distance Across Flats
    0.305 in
  • Overall Height
    0.200 in
  • Tolerance
    0.010 in
  • Thread Size
    6-32
  • Nut Shape
    Hexagonal
Hexagonal Lock Nut - Thread Size 1/4-20; Distance Across Flats 10.8 mm | 0.425 in; Overall Height 7 mm | 0.275 in White

0725020SLN

Price Range
$0.1046 - $0.095

Stock Levels
3000 In stock
Attributes
  • Distance Across Flats
    0.425 in
  • Overall Height
    0.275 in
  • Tolerance
    0.010 in
  • Thread Size
    1/4-20
  • Nut Shape
    Hexagonal
Hexagonal Lock Nut - Thread Size #4-40; Distance Across Flats 6.4 mm | 0.250 in; Overall Height 5.1 mm | 0.200 in White

0700440SLN

Price Range
$0.0888 - $0.0807

Stock Levels
4000 In stock
Attributes
  • Distance Across Flats
    0.250 in
  • Overall Height
    0.200 in
  • Tolerance
    0.010 in
  • Thread Size
    #4-40
  • Nut Shape
    Hexagonal
Hexagonal Lock Nut - Thread Size 10-32; Distance Across Flats 9.3 mm | 0.365 in; Overall Height 6.4 mm | 0.250 in White

0701032SLN

Price Range
$0.0947 - $0.0861

Stock Levels
1000 In stock
Attributes
  • Distance Across Flats
    0.365 in
  • Overall Height
    0.250 in
  • Tolerance
    0.010 in
  • Thread Size
    10-32
  • Nut Shape
    Hexagonal
Hexagonal Lock Nut - Thread Size 8-32; Distance Across Flats 8.5 mm | 0.335 in; Overall Height 5.8 mm | 0.230 in White

0700832SLN

Price Range
$0.0926 - $0.0843

Stock Levels
18000 In stock
Attributes
  • Distance Across Flats
    0.335 in
  • Overall Height
    0.230 in
  • Tolerance
    0.010 in
  • Thread Size
    8-32
  • Nut Shape
    Hexagonal
Hexagonal Lock Nut - Thread Size 8-32; Distance Across Flats 8.5 mm | 0.335 in; Overall Height 3.3 mm | 0.130 in Natural

0700832LN

Price Range
$0.1182 - $0.1013

Stock Levels
23000 In stock
Attributes
  • Distance Across Flats
    0.335 in
  • Overall Height
    0.130 in
  • Tolerance
    0.010 in
  • Thread Size
    8-32
  • Nut Shape
    Hexagonal
Hexagonal Lock Nut - Thread Size 1/4-20; Distance Across Flats 10.8 mm | 0.425 in; Overall Height 6 mm | 0.235 in Natural

0725020LN

Price Range
$0.1332 - $0.1142

Stock Levels
97000 In stock
Attributes
  • Distance Across Flats
    0.425 in
  • Overall Height
    0.235 in
  • Tolerance
    0.010 in
  • Thread Size
    1/4-20
  • Nut Shape
    Hexagonal
Hexagonal Lock Nut - Thread Size 1/4-20; Distance Across Flats 10.9 mm | 0.428 in; Overall Height 5.7 mm | 0.226 in Natural

0425020HFN

Price Range
$0.2579 - $0.2346

Stock Levels
5000 In stock
Attributes
  • Distance Across Flats
    0.428 in
  • Overall Height
    0.226 in
  • Tolerance
    0.010 in
  • Thread Size
    1/4-20
  • Nut Shape
    Hexagonal
Hexagonal Lock Nut - Thread Size #4-40; Distance Across Flats 6.4 mm | 0.250 in; Overall Height 2.5 mm | 0.100 in Natural

0700440LN

Price Range
$0.1182 - $0.1013

Stock Levels
79000 In stock
Attributes
  • Distance Across Flats
    0.250 in
  • Overall Height
    0.100 in
  • Tolerance
    0.010 in
  • Thread Size
    #4-40
  • Nut Shape
    Hexagonal
Hexagonal Lock Nut - Thread Size 10-32; Distance Across Flats 9.3 mm | 0.365 in; Overall Height 3.4 mm | 0.135 in Natural

0701032LN

Price Range
$0.1206 - $0.1032

Stock Levels
9000 In stock
Attributes
  • Distance Across Flats
    0.365 in
  • Overall Height
    0.135 in
  • Tolerance
    0.010 in
  • Thread Size
    10-32
  • Nut Shape
    Hexagonal
Hexagonal Lock Nut - Thread Size 1032; Distance Across Flats 9.2 mm | 0.364 in; Overall Height 5.3 mm | 0.208 in Natural

0401032HFN

Price Range
$0.2373 - $0.2157

Stock Levels
160000 In stock
Attributes
  • Distance Across Flats
    0.364 in
  • Overall Height
    0.208 in
  • Tolerance
    0.010 in
  • Thread Size
    1032
  • Nut Shape
    Hexagonal
Hexagonal Lock Nut - Thread Size 1/4-28; Distance Across Flats 10.9 mm | 0.428 in; Overall Height 5.7 mm | 0.226 in Natural

0425028HFN

Price Range
$0.2579 - $0.2346

Stock Levels
1000 In stock
Attributes
  • Distance Across Flats
    0.428 in
  • Overall Height
    0.226 in
  • Tolerance
    0.010 in
  • Thread Size
    1/4-28
  • Nut Shape
    Hexagonal
Hexagonal Lock Nut - Thread Size 6-32; Distance Across Flats 7.7 mm | 0.305 in; Overall Height 3 mm | 0.120 in Natural

0700632LN

Price Range
$0.1218 - $0.1046

Stock Levels
71000 In stock
Attributes
  • Distance Across Flats
    0.305 in
  • Overall Height
    0.120 in
  • Tolerance
    0.010 in
  • Thread Size
    6-32
  • Nut Shape
    Hexagonal
Hexagonal Lock Nut - Thread Size 2-56; Distance Across Flats 4.6 mm | 0.180 in; Overall Height 1.8 mm | 0.070 in Natural

0700256LN

Price Range
$0.1182 - $0.1013

Stock Levels
23000 In stock
Attributes
  • Distance Across Flats
    0.180 in
  • Overall Height
    0.070 in
  • Tolerance
    0.010 in
  • Thread Size
    2-56
  • Nut Shape
    Hexagonal
Hexagonal Lock Nut - Thread Size M6x1.0; Distance Across Flats 10.9 mm | 0.429 in; Overall Height 6.7 mm | 0.264 in Natural

07M060100LN

Price Range
$0.1391 - $0.119

Stock Levels
3000 In stock
Attributes
  • Distance Across Flats
    0.429 in
  • Overall Height
    0.264 in
  • Tolerance
    0.010 in
  • Thread Size
    M6x1.0
  • Nut Shape
    Hexagonal
Hexagonal Lock Nut - Thread Size 5/8-11; Distance Across Flats 23.6 mm | 0.930 in; Overall Height 14.1 mm | 0.557 in Natural

0462511HFN

Price Range
$0.7868 - $0.7151

Stock Levels
1000 In stock
Attributes
  • Distance Across Flats
    0.930 in
  • Overall Height
    0.557 in
  • Tolerance
    0.010 in
  • Thread Size
    5/8-11
  • Nut Shape
    Hexagonal
Hexagonal Lock Nut - Thread Size 1/4-28; Distance Across Flats 10.8 mm | 0.425 in; Overall Height 6 mm | 0.235 in Natural

0725028LN

Price Range
$0.1392 - $0.1193

Stock Levels
1000 In stock
Attributes
  • Distance Across Flats
    0.425 in
  • Overall Height
    0.235 in
  • Tolerance
    0.010 in
  • Thread Size
    1/4-28
  • Nut Shape
    Hexagonal
Hexagonal Lock Nut - Thread Size 3/8-32; Distance Across Flats 12.7 mm | 0.500 in; Overall Height 6.2 mm | 0.245 in Natural

0437532HDN

Price Range
$0.2897 - $0.2637

Stock Levels
18000 In stock
Attributes
  • Distance Across Flats
    0.500 in
  • Overall Height
    0.245 in
  • Tolerance
    0.010 in
  • Thread Size
    3/8-32
  • Nut Shape
    Hexagonal