Menu Search

Nylon Flange Nuts

In stock

Flange Nuts feature a wide flange at one end, offering a combined washer function. This design provides even distribution of the nut over the component being secured. Thus reducing the risk of damage, with less likelihood of loosening caused by an uneven surface.

Our range is made of natural Nylon 6/6, with a UL94 V2 flame resistance. We have a choice of styles including imperial and metric Hex Flange Nuts, and Self-Threading Lock Nuts. These lock nuts are designed for use with steel bolts. Threads are created when assembled to ensure a secure fit.

  • Ideal for applications with vibration and movement
  • Resistant to corrosion, oil, abrasion and most chemicals.

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
65 results
Product SKUs information
Item Code Price range Availability Thread Size Colour Material Overall Height View
$0.1167 - $0.1283 23000 In stock
#10-24
Natural
Nylon 6/6
0.250 in
$0.9222 - $1.0218 1000 In stock
M16 x 2.0
Natural
Nylon 6/6
0.768 in
$0.1118 - $0.1239 19000 In stock
M6 x 1.0
Natural
Nylon 6/6
0.236 in
$0.4161 - $0.4608 1000 In stock
M16 x 1.5
Natural
Nylon 6/6
0.264 in
$0.875 - $0.9695 2750 In stock
M32 x 1.5
Natural
Nylon 6/6
0.354 in
$0.5762 - $0.6384 1000 In stock
M12 x 1.75
Natural
Nylon 6/6
0.571 in
$0.0686 - $0.0753 9000 In stock
M3 x 0.5
Natural
Nylon 6/6
0.122 in
$0.1557 - $0.1724 43000 In stock
M8 x 1.25
Natural
Nylon 6/6
0.315 in
$0.6557 - $0.7266 750 In stock
M25 x 1.5
Natural
Nylon 6/6
0.354 in
$0.1109 - $0.1229 1000 In stock
M5 x 0.8
Natural
Nylon 6/6
0.205 in
$0.0798 - $0.0881 8000 In stock
M4 x 0.7
Natural
Nylon 6/6
0.134 in
$0.4142 - $0.4589 Request the lead time here
M10 x 1.5
Natural
Nylon 6/6
0.394 in
$0.4568 - $0.5061 2500 In stock
M20 x 1.5
Natural
Nylon 6/6
0.315 in
$0.0986 - $0.1082 Request the lead time here
#8-32
Black
Nylon 6/6
0.230 in
$0.0944 - $0.1038 Request the lead time here
#4-40
Black
Nylon 6/6
0.200 in
$0.111 - $0.1224 Request the lead time here
1/4-20
Black
Nylon 6/6
0.275 in
$0.1007 - $0.1107 Request the lead time here
#10-32
Black
Nylon 6/6
0.250 in
$0.0971 - $0.1068 Request the lead time here
#6-32
Black
Nylon 6/6
0.200 in
$0.1391 - $0.1628 Request the lead time here
M6 x 1.0
Black
Nylon 6/6
0.264 in
$0.0944 - $0.1038 Request the lead time here
#2-56
Black
Nylon 6/6
0.140 in
  • of 4
Hexagonal Lock Nut - Thread Size #10-24; Distance Across Flats 9.3 mm | 0.365 in; Overall Height 6.4 mm | 0.250 in Natural

0701024LN

Price Range
$0.1283 - $0.1167

Stock Levels
23000 In stock
Attributes
  • Distance Across Flats
    0.365 in
  • Overall Height
    0.250 in
  • Tolerance
    0.010 in
  • Thread Size
    #10-24
  • Nut Shape
    Hexagonal
Hex Flange Nut - Thread Size M16 x 2.0; Distance Across Flats 24.0 mm | 0.945 in; Overall Height 19.5 mm | 0.768 in Natural

04M160200WFHN

Price Range
$1.0218 - $0.9222

Stock Levels
1000 In stock
Attributes
  • Distance Across Flats
    0.945 in
  • Overall Height
    0.768 in
  • Tolerance
    0.4 mm
  • Thread Size
    M16 x 2.0
  • Nut Shape
    Hexagonal
Hex Flange Nut - Thread Size M6 x 1.0; Distance Across Flats 10.0 mm | 0.394 in; Overall Height 6.0 mm | 0.236 in Natural

04M060100WFHN

Price Range
$0.1239 - $0.1118

Stock Levels
19000 In stock
Attributes
  • Distance Across Flats
    0.394 in
  • Overall Height
    0.236 in
  • Tolerance
    0.4 mm
  • Thread Size
    M6 x 1.0
  • Nut Shape
    Hexagonal
Hex Flange Nut - Thread Size M16 x 1.5; Distance Across Flats 18.9 mm | 0.744 in; Overall Height 6.7 mm | 0.264 in Natural

04M160150WFHN

Price Range
$0.4608 - $0.4161

Stock Levels
1000 In stock
Attributes
  • Distance Across Flats
    0.744 in
  • Overall Height
    0.264 in
  • Tolerance
    0.4 mm
  • Thread Size
    M16 x 1.5
  • Nut Shape
    Hexagonal
Hex Flange Nut - Thread Size M32 x 1.5; Distance Across Flats 36.5 mm | 1.437 in; Overall Height 9.0 mm | 0.354 in Natural

04M320150WFHN

Price Range
$0.9695 - $0.875

Stock Levels
2750 In stock
Attributes
  • Distance Across Flats
    1.437 in
  • Overall Height
    0.354 in
  • Tolerance
    0.4 mm
  • Thread Size
    M32 x 1.5
  • Nut Shape
    Hexagonal
Hex Flange Nut - Thread Size M12 x 1.75; Distance Across Flats 19.0 mm | 0.748 in; Overall Height 14.5 mm | 0.571 in Natural

04M120175WFHN

Price Range
$0.6384 - $0.5762

Stock Levels
1000 In stock
Attributes
  • Distance Across Flats
    0.748 in
  • Overall Height
    0.571 in
  • Tolerance
    0.4 mm
  • Thread Size
    M12 x 1.75
  • Nut Shape
    Hexagonal
Hex Flange Nut - Thread Size M3 x 0.5; Distance Across Flats 5.5 mm | 0.217 in; Overall Height 3.1 mm | 0.122 in Natural

04M030050WFHN

Price Range
$0.0753 - $0.0686

Stock Levels
9000 In stock
Attributes
  • Distance Across Flats
    0.217 in
  • Overall Height
    0.122 in
  • Tolerance
    0.4 mm
  • Thread Size
    M3 x 0.5
  • Nut Shape
    Hexagonal
Hex Flange Nut - Thread Size M8 x 1.25; Distance Across Flats 13.0 mm | 0.512 in; Overall Height 8.0 mm | 0.315 in Natural

04M080125WFHN

Price Range
$0.1724 - $0.1557

Stock Levels
43000 In stock
Attributes
  • Distance Across Flats
    0.512 in
  • Overall Height
    0.315 in
  • Tolerance
    0.4 mm
  • Thread Size
    M8 x 1.25
  • Nut Shape
    Hexagonal
Hex Flange Nut - Thread Size M25 x 1.5; Distance Across Flats 27.9 mm | 1.098 in; Overall Height 9.0 mm | 0.354 in Natural

04M250150WFHN

Price Range
$0.7266 - $0.6557

Stock Levels
750 In stock
Attributes
  • Distance Across Flats
    1.098 in
  • Overall Height
    0.354 in
  • Tolerance
    0.4 mm
  • Thread Size
    M25 x 1.5
  • Nut Shape
    Hexagonal
Hex Flange Nut - Thread Size M5 x 0.8; Distance Across Flats 7.9 mm | 0.311 in; Overall Height 5.2 mm | 0.205 in Natural

04M050080WFHN

Price Range
$0.1229 - $0.1109

Stock Levels
1000 In stock
Attributes
  • Distance Across Flats
    0.311 in
  • Overall Height
    0.205 in
  • Tolerance
    0.4 mm
  • Thread Size
    M5 x 0.8
  • Nut Shape
    Hexagonal
Hex Flange Nut - Thread Size M4 x 0.7; Distance Across Flats 7.0 mm | 0.276 in; Overall Height 3.4 mm | 0.134 in Natural

04M040070WFHN

Price Range
$0.0881 - $0.0798

Stock Levels
8000 In stock
Attributes
  • Distance Across Flats
    0.276 in
  • Overall Height
    0.134 in
  • Tolerance
    0.4 mm
  • Thread Size
    M4 x 0.7
  • Nut Shape
    Hexagonal
Hex Flange Nut - Thread Size M10 x 1.5; Distance Across Flats 16.0 mm | 0.63 in; Overall Height 10.0 mm | 0.394 in Natural

04M100150WFHN

Price Range
$0.4589 - $0.4142

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    0.63 in
  • Overall Height
    0.394 in
  • Tolerance
    0.4 mm
  • Thread Size
    M10 x 1.5
  • Nut Shape
    Hexagonal
Hex Flange Nut - Thread Size M20 x 1.5; Distance Across Flats 22.9 mm | 0.902 in; Overall Height 8.0 mm | 0.315 in Natural

04M200150WFHN

Price Range
$0.5061 - $0.4568

Stock Levels
2500 In stock
Attributes
  • Distance Across Flats
    0.902 in
  • Overall Height
    0.315 in
  • Tolerance
    0.4 mm
  • Thread Size
    M20 x 1.5
  • Nut Shape
    Hexagonal
Lock Nut #8-32 0.335 in Nylon 6/6 Black

0700832SLNB

Price Range
$0.1082 - $0.0986

Stock Levels
Request the lead time here
Attributes
  • Overall Height
    0.230 in
  • Thread Size
    #8-32
  • Nut Shape
    Hexagonal
  • Colour
    Black
  • Full Material
    Nylon 6/6
Lock Nut #4-40 0.250 in Nylon 6/6 Black

0700440SLNB

Price Range
$0.1038 - $0.0944

Stock Levels
Request the lead time here
Attributes
  • Overall Height
    0.200 in
  • Thread Size
    #4-40
  • Nut Shape
    Hexagonal
  • Colour
    Black
  • Full Material
    Nylon 6/6
Lock Nut 1/4-20 0.425 in Nylon 6/6 Black

0725020SLNB

Price Range
$0.1224 - $0.111

Stock Levels
Request the lead time here
Attributes
  • Overall Height
    0.275 in
  • Thread Size
    1/4-20
  • Nut Shape
    Hexagonal
  • Colour
    Black
  • Full Material
    Nylon 6/6
Lock Nut #10-32 0.365 in Nylon 6/6 Black

0701032SLNB

Price Range
$0.1107 - $0.1007

Stock Levels
Request the lead time here
Attributes
  • Overall Height
    0.250 in
  • Thread Size
    #10-32
  • Nut Shape
    Hexagonal
  • Colour
    Black
  • Full Material
    Nylon 6/6
Lock Nut #6-32 0.305 in Nylon 6/6 Black

0700632SLNB

Price Range
$0.1068 - $0.0971

Stock Levels
Request the lead time here
Attributes
  • Overall Height
    0.200 in
  • Thread Size
    #6-32
  • Nut Shape
    Hexagonal
  • Colour
    Black
  • Full Material
    Nylon 6/6
Lock Nut M6 x 1.0 10.9 mm Nylon 6/6 Black

07M060100LNB

Price Range
$0.1628 - $0.1391

Stock Levels
Request the lead time here
Attributes
  • Overall Height
    0.264 in
  • Thread Size
    M6 x 1.0
  • Nut Shape
    Hexagonal
  • Colour
    Black
  • Full Material
    Nylon 6/6
Lock Nut #2-56 0.180 in Nylon 6/6 Black

0700256SLNB

Price Range
$0.1038 - $0.0944

Stock Levels
Request the lead time here
Attributes
  • Overall Height
    0.140 in
  • Thread Size
    #2-56
  • Colour
    Black
  • Full Material
    Nylon 6/6