Flat Washers for screws made from a variety of plastics. Also known as plain washers, these plastic washers are among the most commonly used. The flat washer helps evenly distribute the load of a fastener, such as a nut, whilst helping to reduce heat and friction during the process of tightening.Our wide range features a vast array of sizes, with large plastic washers that are suitable for a number of metric threads. We also offer a choice of materials, including a core offering of nylon flat washers. The range is made from Nylon 6/6, with a flame resistance of UL94 V2, these nylon washers are resistant to corrosion and most chemicals.Other plastic washers for sale include a clear Polycarbonate (PC) washer that offers high transparency. Also featured is a selection of hard plastic washers like Polyether Ether Ketone (PEEK) plastic washers, which provide excellent mechanical and chemical resistance. They are UL94 V0 rated and have a light brown appearance. Perhaps our Polypropylene (PP) flat washer is your washer of choice? Natural in appearance, this washer has good chemical and moisture resistance. We also stock a range of black plastic washers made from Polyvinyl Chloride (PVC), which have moisture and abrasion resistance properties.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
Price range | Availability | Inside Diameter | Outside Diameter | Thickness | View | |
---|---|---|---|---|---|---|
$0.039 - $0.0594 | 2000 In stock |
0.251 in
6.4 mm
|
0.389 in
9.9 mm
|
0.125 in
3.2 mm
|
||
$0.0392 - $0.0596 | 391000 In stock |
0.220 in
5.6 mm
|
0.374 in
9.5 mm
|
0.062 in
1.6 mm
|
||
$0.0647 - $0.0986 | Request the lead time here |
0.241 in
6.1 mm
|
0.435 in
11 mm
|
0.094 in
2.4 mm
|
||
$0.0987 - $0.1505 | Request the lead time here |
0.280 in
7.1 mm
|
0.453 in
11.5 mm
|
0.030 in
0.8 mm
|
||
$0.0422 - $0.0561 | Request the lead time here |
0.160 in
4.1 mm
|
0.397 in
10.1 mm
|
0.038 in
1 mm
|
||
$0.0986 - $0.1502 | Request the lead time here |
0.350 in
8.9 mm
|
0.472 in
12 mm
|
0.110 in
2.8 mm
|
||
$0.0561 - $0.0857 | Request the lead time here |
0.195 in
5 mm
|
0.437 in
11.1 mm
|
0.060 in
1.5 mm
|
||
$0.0521 - $0.0794 | Request the lead time here |
0.375 in
9.5 mm
|
0.530 in
13.5 mm
|
0.093 in
2.4 mm
|
||
$0.0677 - $0.1032 | Request the lead time here |
0.265 in
6.7 mm
|
0.562 in
14.3 mm
|
0.187 in
4.7 mm
|
||
$0.044 - $0.0671 | Request the lead time here |
0.468 in
11.9 mm
|
0.563 in
14.3 mm
|
0.155 in
3.9 mm
|
||
$0.0555 - $0.0845 | 1000 In stock |
0.312 in
7.9 mm
|
0.500 in
12.7 mm
|
0.156 in
4 mm
|
||
$0.0287 - $0.0438 | Request the lead time here |
0.203 in
5.2 mm
|
0.625 in
15.9 mm
|
0.062 in
1.6 mm
|
||
$0.0501 - $0.0764 | Request the lead time here |
0.388 in
9.9 mm
|
0.542 in
13.8 mm
|
0.220 in
5.6 mm
|
||
$0.1082 - $0.1649 | Request the lead time here |
0.307 in
7.8 mm
|
0.578 in
14.7 mm
|
0.125 in
3.2 mm
|
||
$0.0464 - $0.0707 | Request the lead time here |
0.337 in
8.6 mm
|
0.683 in
17.3 mm
|
0.063 in
1.6 mm
|
||
$0.074 - $0.1125 | Request the lead time here |
0.390 in
9.9 mm
|
0.680 in
17.3 mm
|
0.125 in
3.2 mm
|
||
$0.1772 - $0.27 | Request the lead time here |
0.216 in
5.5 mm
|
0.647 in
16.4 mm
|
0.031 in
0.8 mm
|
||
$0.0438 - $0.0665 | Request the lead time here |
0.344 in
8.7 mm
|
0.687 in
17.4 mm
|
0.064 in
1.6 mm
|
||
$0.0533 - $0.0813 | Request the lead time here |
0.507 in
12.9 mm
|
0.692 in
17.6 mm
|
0.042 in
1.1 mm
|
||
$0.257 - $0.3915 | Request the lead time here |
0.313 in
8 mm
|
0.710 in
18 mm
|
0.050 in
1.3 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.