Flat Washers for screws made from a variety of plastics. Also known as plain washers, these plastic washers are among the most commonly used. The flat washer helps evenly distribute the load of a fastener, such as a nut, whilst helping to reduce heat and friction during the process of tightening.Our wide range features a vast array of sizes, with large plastic washers that are suitable for a number of metric threads. We also offer a choice of materials, including a core offering of nylon flat washers. The range is made from Nylon 6/6, with a flame resistance of UL94 V2, these nylon washers are resistant to corrosion and most chemicals.Other plastic washers for sale include a clear Polycarbonate (PC) washer that offers high transparency. Also featured is a selection of hard plastic washers like Polyether Ether Ketone (PEEK) plastic washers, which provide excellent mechanical and chemical resistance. They are UL94 V0 rated and have a light brown appearance. Perhaps our Polypropylene (PP) flat washer is your washer of choice? Natural in appearance, this washer has good chemical and moisture resistance. We also stock a range of black plastic washers made from Polyvinyl Chloride (PVC), which have moisture and abrasion resistance properties.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
Price range | Availability | Inside Diameter | Outside Diameter | Thickness | View | |
---|---|---|---|---|---|---|
$0.0906 - $0.1242 | 2000 In stock |
0.675 in
17.1 mm
|
1 in
25.4 mm
|
0.200 in
5.1 mm
|
||
$0.1467 - $0.2237 | 8000 In stock |
0.410 in
10.4 mm
|
1.010 in
25.7 mm
|
0.100 in
2.5 mm
|
||
$0.2376 - $0.326 | Request the lead time here |
0.413 in
10.5 mm
|
1.181 in
30 mm
|
0.098 in
2.5 mm
|
||
$0.1655 - $0.2268 | 70000 In stock |
0.889 in
22.6 mm
|
1.125 in
28.6 mm
|
0.060 in
1.5 mm
|
||
$0.1517 - $0.2081 | Request the lead time here |
0.325 in
8.3 mm
|
1.195 in
30.4 mm
|
0.080 in
2 mm
|
||
$0.2895 - $0.3971 | Request the lead time here |
0.31 in
7.9 mm
|
1.25 in
31.8 mm
|
0.120 in
3 mm
|
||
$0.1539 - $0.2112 | Request the lead time here |
0.390 in
9.9 mm
|
1.25 in
31.8 mm
|
0.082 in
2.1 mm
|
||
$0.2163 - $0.2967 | Request the lead time here |
0.548 in
13.9 mm
|
1.270 in
32.3 mm
|
0.166 in
4.2 mm
|
||
$0.1757 - $0.2409 | Request the lead time here |
0.656 in
16.7 mm
|
1.312 in
33.3 mm
|
0.095 in
2.4 mm
|
||
$0.6774 - $0.9294 | Request the lead time here |
0.25 in
6.4 mm
|
1.375 in
34.9 mm
|
0.75 in
19.1 mm
|
||
$0.2933 - $0.4022 | Request the lead time here |
0.53 in
13.5 mm
|
1.375 in
34.9 mm
|
0.173 in
4.4 mm
|
||
$0.1389 - $0.1905 | Request the lead time here |
1 in
25.4 mm
|
1.45 in
36.8 mm
|
0.063 in
1.6 mm
|
||
$0.3107 - $0.4262 | Request the lead time here |
0.521 in
13.2 mm
|
1.49 in
37.8 mm
|
0.120 in
3 mm
|
||
$0.2015 - $0.2763 | Request the lead time here |
1.01 in
25.7 mm
|
1.468 in
37.3 mm
|
0.112 in
2.8 mm
|
||
$0.0951 - $0.1304 | 1000 In stock |
0.5 in
12.7 mm
|
1.5 in
38.1 mm
|
0.031 in
0.8 mm
|
||
$0.144 - $0.1976 | Request the lead time here |
1.508 in
38.3 mm
|
1.628 in
41.4 mm
|
0.072 in
1.8 mm
|
||
$0.0215 - $0.0296 | Request the lead time here |
0.320 in
8.1 mm
|
0.370 in
9.4 mm
|
0.093 in
2.4 mm
|
||
$0.0288 - $0.0395 | Request the lead time here |
0.255 in
6.5 mm
|
0.375 in
9.5 mm
|
0.093 in
2.4 mm
|
||
$0.2022 - $0.2774 | Request the lead time here |
0.375 in
9.5 mm
|
1 in
25.4 mm
|
0.295 in
7.5 mm
|
||
$0.0278 - $0.038 | Request the lead time here |
0.2 in
5.1 mm
|
0.39 in
9.9 mm
|
0.031 in
0.8 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.