Flat Washers for screws made from a variety of plastics. Also known as plain washers, these plastic washers are among the most commonly used. The flat washer helps evenly distribute the load of a fastener, such as a nut, whilst helping to reduce heat and friction during the process of tightening.Our wide range features a vast array of sizes, with large plastic washers that are suitable for a number of metric threads. We also offer a choice of materials, including a core offering of nylon flat washers. The range is made from Nylon 6/6, with a flame resistance of UL94 V2, these nylon washers are resistant to corrosion and most chemicals.Other plastic washers for sale include a clear Polycarbonate (PC) washer that offers high transparency. Also featured is a selection of hard plastic washers like Polyether Ether Ketone (PEEK) plastic washers, which provide excellent mechanical and chemical resistance. They are UL94 V0 rated and have a light brown appearance. Perhaps our Polypropylene (PP) flat washer is your washer of choice? Natural in appearance, this washer has good chemical and moisture resistance. We also stock a range of black plastic washers made from Polyvinyl Chloride (PVC), which have moisture and abrasion resistance properties.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
Price range | Availability | Inside Diameter | Outside Diameter | Thickness | View | |
---|---|---|---|---|---|---|
$0.0521 - $0.0794 | Request the lead time here |
0.312 in
7.9 mm
|
0.500 in
12.7 mm
|
0.125 in
3.2 mm
|
||
$0.0465 - $0.071 | Request the lead time here |
0.204 in
5.2 mm
|
0.460 in
11.7 mm
|
0.031 in
0.8 mm
|
||
$0.0314 - $0.0479 | Request the lead time here |
0.315 in
8 mm
|
0.472 in
12 mm
|
0.039 in
1 mm
|
||
$0.0383 - $0.0584 | Request the lead time here |
0.375 in
9.5 mm
|
0.500 in
12.7 mm
|
0.032 in
0.8 mm
|
||
$0.2802 - $0.4271 | Request the lead time here |
0.423 in
10.7 mm
|
0.598 in
15.2 mm
|
0.032 in
0.8 mm
|
||
$0.1103 - $0.168 | 1000 In stock |
0.320 in
8.1 mm
|
0.500 in
12.7 mm
|
0.250 in
6.4 mm
|
||
$0.0647 - $0.0986 | Request the lead time here |
0.394 in
10 mm
|
0.630 in
16 mm
|
0.079 in
2 mm
|
||
$0.054 - $0.0822 | Request the lead time here |
0.203 in
5.2 mm
|
0.565 in
14.4 mm
|
0.062 in
1.6 mm
|
||
$0.1118 - $0.1701 | Request the lead time here |
0.440 in
11.2 mm
|
0.650 in
16.5 mm
|
0.125 in
3.2 mm
|
||
$0.0533 - $0.0813 | Request the lead time here |
0.481 in
12.2 mm
|
0.671 in
17 mm
|
0.031 in
0.8 mm
|
||
$0.056 - $0.0854 | 12000 In stock |
0.505 in
12.8 mm
|
0.625 in
15.9 mm
|
0.092 in
2.3 mm
|
||
$0.045 - $0.0687 | Request the lead time here |
0.380 in
9.7 mm
|
0.625 in
15.9 mm
|
0.050 in
1.3 mm
|
||
$0.2825 - $0.4307 | Request the lead time here |
0.500 in
12.7 mm
|
0.725 in
18.4 mm
|
0.110 in
2.8 mm
|
||
$0.065 - $0.099 | 5000 In stock |
0.261 in
6.6 mm
|
0.750 in
19.1 mm
|
0.095 in
2.4 mm
|
||
$0.0771 - $0.1173 | Request the lead time here |
0.260 in
6.6 mm
|
0.745 in
18.9 mm
|
0.125 in
3.2 mm
|
||
$0.1035 - $0.1577 | Request the lead time here |
0.375 in
9.5 mm
|
0.750 in
19.1 mm
|
0.250 in
6.4 mm
|
||
$0.0593 - $0.0902 | 4000 In stock |
0.382 in
9.7 mm
|
0.750 in
19.1 mm
|
0.066 in
1.7 mm
|
||
$0.071 - $0.1082 | Request the lead time here |
0.318 in
8.1 mm
|
0.751 in
19.1 mm
|
0.125 in
3.2 mm
|
||
$0.1059 - $0.1614 | Request the lead time here |
0.485 in
12.3 mm
|
0.775 in
19.7 mm
|
0.150 in
3.8 mm
|
||
$0.1133 - $0.1727 | Request the lead time here |
0.328 in
8.3 mm
|
0.750 in
19.1 mm
|
0.032 in
0.8 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.