Menu Search

Nylon Glide Base Cap - Compatible Base Diameter - 25.4 mm | 1.000 in ; Colour - Natural ; Material - LDPE

Natural LDPE Glide Base Cap covers 25.4 mm | 1.000 in diameter metal base for protection and smooth movement.
Item code:

MBC1210A

27679 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1 - 499 $1.7667
500 - 999 $1.2626
1000 - 1999 $0.8834
2000 - 3999 $0.629
4000 - 19999 $0.5042
20000 - 39999 $0.4791
40000 + $0.4566
Standard pack: 4000

Order any quantity

Total price:

$1.77

1 x $1.7667

Add sample +

Specifications

Imperial
Metric
SKU attributes
Compatible Base Diameter 1.000 in
Colour Natural
Full Material Low Density Polyethylene
Material LDPE

Can't find what you're looking for?
Tell us what you are looking for…

Send us your inquiry and we'll get back to you in 24 hours.

Contact us