Menu Search

Nylon Glide Base Cap - Compatible Base Diameter - 30.5 mm | 1.200 in ; Colour - Natural ; Material - LDPE

Natural LDPE Glide Base Cap covers 30.5 mm | 1.200 in diameter metal base for protection and smooth movement.
Item code:

MBC1230A

8497 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1 - 374 $1.971
375 - 749 $1.4057
750 - 1499 $0.9855
1500 - 2999 $0.704
3000 - 14999 $0.5633
15000 - 29999 $0.536
30000 + $0.5064
Standard pack: 3000

Order any quantity

Total price:

$1.97

1 x $1.971

Add sample +

Specifications

Imperial
Metric
SKU attributes
Compatible Base Diameter 1.200 in
Colour Natural
Full Material Low Density Polyethylene
Material LDPE

Can't find what you're looking for?
Tell us what you are looking for…

Send us your inquiry and we'll get back to you in 24 hours.

Contact us