Menu Search

Nylon Glide Base Cap - Compatible Base Diameter - 31.8 mm | 1.250 in ; Colour - Natural ; Material - LDPE

Natural LDPE Glide Base Cap covers 31.8 mm | 1.250 in diameter metal base for protection and smooth movement.
Item code:

MBC1250A

4810 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1 - 312 $1.9847
313 - 624 $1.4147
625 - 1249 $0.9903
1250 - 2499 $0.7086
2500 - 12499 $0.5655
12500 - 24999 $0.5382
25000 + $0.5088
Standard pack: 2500

Order any quantity

Total price:

$1.98

1 x $1.9847

Add sample +

Specifications

Imperial
Metric
SKU attributes
Compatible Base Diameter 1.250 in
Colour Natural
Full Material Low Density Polyethylene
Material LDPE

Can't find what you're looking for?
Tell us what you are looking for…

Send us your inquiry and we'll get back to you in 24 hours.

Contact us