Menu Search

Nylon Glide Base Cap - Compatible Base Diameter - 31.8 mm | 1.250 in ; Colour - Natural ; Material - Nylon

Nylon Glide Base Caps feature a low profile and effectively encapsulates standard metal base glides.
Item code:

MBC1260A

6439 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1 - 312 $3.1235
313 - 624 $2.2341
625 - 1249 $1.5642
1250 - 2499 $1.1184
2500 - 12499 $0.8942
12500 - 24999 $0.849
25000 + $0.8058
Standard pack: 2500

Order any quantity

Total price:

$3.12

1 x $3.1235

Add sample +

Specifications

Imperial
Metric
SKU attributes
Compatible Base Diameter 1.250 in
Colour Natural
Full Material Nylon
Material Nylon

Can't find what you're looking for?
Tell us what you are looking for…

Send us your inquiry and we'll get back to you in 24 hours.

Contact us