Menu Search

Nylon Grommet Nuts

In stock

Grommet Nuts provide a low cost positive connection to thin gage materials, like sheet metal as well PCB applications, as an alternative to using a standard nut. Our range is made from Nylon 6/6 are natural in appearance and have a UL94 V-2 flame resistance rating.

Features Closed Grommet Nuts, and Square Head Grommet Nuts that are suitable for round or square holes. Insulates areas of assembly from electrical and thermal transfer. Provides corrosion and vibration resistance and mount with a self-tapping screw. Eliminates the need for a nut and they are great for blind mounting.

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
56 results
Product SKUs information
Item Code Price range Availability Screw Size Head Height Head Diameter Hole Size Panel Thickness Range View
$0.1107 - $0.147 1000 In stock
#8;#10
0.031 in
0.5 in
$0.056 - $0.0768 3000 In stock
#8;#10
0.098 in
0.5 in
$0.1913 - $0.2642 39500 In stock
#8;#10
1.063 in
0.547 in
$0.2967 - $0.3957 5000 In stock
5/16
0.063 in
0.752 in
$0.1061 - $0.1413 Request the lead time here
#6
0.094 in
0.374 in
$0.1593 - $0.2124 16000 In stock
#10
0.709 in
0.5 in
$0.3056 - $0.4071 2000 In stock
1/4
1.063 in
0.626 in
0.374 in
$0.113 - $0.1509 1000 In stock
#8;#10
0.063 in
0.5 in
$0.0461 - $0.0615 12000 In stock
#8
0.043 in
0.661 in
$0.1139 - $0.152 216000 In stock
#8;#10
0.374 in
0.492 in
$0.0836 - $0.1113 91000 In stock
#6
0.055 in
0.299 in
$0.0791 - $0.1053 3000 In stock
#4
0.374 in
0.264 in
$0.1118 - $0.1488 4000 In stock
#8;#10
0.031 in
0.437 in
$0.1296 - $0.1788 4500 In stock
#10
0.051 in
0.701 in
0.354 in
$0.1158 - $0.1544 20000 In stock
#8;#10
0.126 in
0.5 in
$0.134 - $0.1781 1000 In stock
#10
0.177 in
0.5 in
0.311 in
$0.098 - $0.1299 2500 In stock
#10
0.035 in
0.5 in
0.311 in
$0.1427 - $0.1892 3500 In stock
#8;#10
0.252 in
0.5 in
$0.123 - $0.1637 Request the lead time here
#8;#10
0.031 in
0.437 in
$0.1928 - $0.2576 Request the lead time here
#8;#10
0.693 in
0.492 in
  • of 3
Natural Nylon 6/6 Round Grommet Nut - Screw Size #8;#10; Panel Thickness Range 0.8 - 3.2 mm | 0.031 - 0.125 in

60SGN00010

Price Range
$0.147 - $0.1107

Stock Levels
1000 In stock
Attributes
  • Head Height
    0.031 in
  • Head Diameter
    0.5 in
  • Head Size
    0.5 in
  • Overall Length
    0.35 in
  • Screw Size
    #8;#10
Natural Nylon 6/6 Round Grommet Nut - Screw Size #8;#10; Panel Thickness Range 0.8 - 4 mm | 0.031 - 0.156 in

60SGN00016

Price Range
$0.0768 - $0.056

Stock Levels
3000 In stock
Attributes
  • Head Height
    0.098 in
  • Head Diameter
    0.5 in
  • Head Size
    0.5 in
  • Overall Length
    0.423 in
  • Screw Size
    #8;#10
Natural Nylon 6/6 Round Grommet Nut - Screw Size #8;#10; Panel Thickness Range 0.8 - 2.8 mm | 0.031 - 0.109 in

60SGN00818

Price Range
$0.2642 - $0.1913

Stock Levels
39500 In stock
Attributes
  • Head Height
    1.063 in
  • Head Diameter
    0.547 in
  • Head Size
    0.547 in
  • Overall Length
    1.343 in
  • Screw Size
    #8;#10
Natural Nylon 6/6 Round Grommet Nut - Screw Size 5/16 in; Panel Thickness Range 1.8 - 6.4 mm | .071 - 0.250 in

60SGN02700

Price Range
$0.3957 - $0.2967

Stock Levels
5000 In stock
Attributes
  • Head Height
    0.063 in
  • Head Diameter
    0.752 in
  • Head Size
    0.752 in
  • Overall Length
    0.492 in
  • Screw Size
    5/16
Natural Nylon 6/6 Round Grommet Nut - Screw Size #6; Panel Thickness Range 1.6 - 4.2 mm | 0.062 - 0.165 in

60SGN00009

Price Range
$0.1413 - $0.1061

Stock Levels
Request the lead time here
Attributes
  • Head Height
    0.094 in
  • Head Diameter
    0.374 in
  • Head Size
    0.374 in
  • Overall Length
    0.394 in
  • Screw Size
    #6
Natural Nylon 6/6 Round Grommet Nut - Screw Size #10; Panel Thickness Range 0.8 - 4 mm | 0.031 - 0.156 in

60SGN00072

Price Range
$0.2124 - $0.1593

Stock Levels
16000 In stock
Attributes
  • Head Height
    0.709 in
  • Head Diameter
    0.5 in
  • Head Size
    0.5 in
  • Overall Length
    1.024 in
  • Screw Size
    #10
Natural Nylon 6/6 Round Grommet Nut - Screw Size 1/4 in; Panel Thickness Range 0.8 - 3.2 mm | 0.031 - 0.125 in

60SGN00005

Price Range
$0.4071 - $0.3056

Stock Levels
2000 In stock
Attributes
  • Head Height
    1.063 in
  • Head Diameter
    0.626 in
  • Head Size
    0.626 in
  • Hole Size
    0.374 in
  • Overall Length
    1.343 in
Natural Nylon 6/6 Round Grommet Nut - Screw Size #8;#10; Panel Thickness Range 0.8 - 3.2 mm | 0.031 - 0.125 in

60SGN00011

Price Range
$0.1509 - $0.113

Stock Levels
1000 In stock
Attributes
  • Head Height
    0.063 in
  • Head Diameter
    0.5 in
  • Head Size
    0.5 in
  • Overall Length
    0.382 in
  • Screw Size
    #8;#10
Natural Nylon 6/6 Round Grommet Nut - Screw Size #8; Panel Thickness Range 0.8 - 3.2 mm | 0.031 - 0.125 in

60SGN00037

Price Range
$0.0615 - $0.0461

Stock Levels
12000 In stock
Attributes
  • Head Height
    0.043 in
  • Head Diameter
    0.661 in
  • Head Size
    0.661 in
  • Overall Length
    0.433 in
  • Screw Size
    #8
Natural Nylon 6/6 Round Grommet Nut - Screw Size #8;#10; Panel Thickness Range 0.8 - 2.8 mm | 0.031 - 0.109 in

60SGN00911

Price Range
$0.152 - $0.1139

Stock Levels
216000 In stock
Attributes
  • Head Height
    0.374 in
  • Head Diameter
    0.492 in
  • Head Size
    0.492 in
  • Overall Length
    0.655 in
  • Screw Size
    #8;#10
Natural Nylon 6/6 Square Grommet Nut - Screw Size #6; Panel Thickness Range 0.8 - 3.4 mm | 0.031 - 0.134 in

60SGN03300

Price Range
$0.1113 - $0.0836

Stock Levels
91000 In stock
Attributes
  • Head Height
    0.055 in
  • Hole Size
    0.299 in
  • Screw Size
    #6
  • Colour
    Natural
  • Full Material
    Nylon 6/6
Natural Nylon 6/6 Round Grommet Nut - Screw Size #4; Panel Thickness Range 1.6 mm | 0.063 in

60SGN00014

Price Range
$0.1053 - $0.0791

Stock Levels
3000 In stock
Attributes
  • Head Height
    0.374 in
  • Head Diameter
    0.264 in
  • Head Size
    0.264 in
  • Overall Length
    0.591 in
  • Screw Size
    #4
Natural Nylon 6/6 Round Grommet Nut - Screw Size #8;#10; Panel Thickness Range 0.8 - 4 mm | 0.031 - 0.156 in

60SGN00100

Price Range
$0.1488 - $0.1118

Stock Levels
4000 In stock
Attributes
  • Head Height
    0.031 in
  • Head Diameter
    0.437 in
  • Head Size
    0.437 in
  • Overall Length
    0.358 in
  • Screw Size
    #8;#10
Natural Nylon 6/6 Round Grommet Nut - Screw Size #10; Panel Thickness Range 1.6 - 8.8 mm | 0.063 - 0.346 in

60SGN01402

Price Range
$0.1788 - $0.1296

Stock Levels
4500 In stock
Attributes
  • Head Height
    0.051 in
  • Head Diameter
    0.701 in
  • Hole Size
    0.354 in
  • Screw Size
    #10
  • Colour
    Natural
Natural Nylon 6/6 Round Grommet Nut - Screw Size #8;#10; Panel Thickness Range 0.8 - 3.2 mm | 0.031 - 0.125 in

60SGN00012

Price Range
$0.1544 - $0.1158

Stock Levels
20000 In stock
Attributes
  • Head Height
    0.126 in
  • Head Diameter
    0.5 in
  • Head Size
    0.5 in
  • Overall Length
    0.446 in
  • Screw Size
    #8;#10
Natural Nylon 6/6 Round Grommet Nut - Screw Size #10; Panel Thickness Range 0.8 - 4.1 mm | 0.031 - 0.160 in

60SGN01143

Price Range
$0.1781 - $0.134

Stock Levels
1000 In stock
Attributes
  • Head Height
    0.177 in
  • Head Diameter
    0.5 in
  • Head Size
    0.5 in
  • Hole Size
    0.311 in
  • Overall Length
    0.469 in
Grommet Nut 7.9 mm 0.8 mm 4.1 mm #10 Nylon 6/6

60SGN01140B

Price Range
$0.1299 - $0.098

Stock Levels
2500 In stock
Attributes
  • Head Height
    0.035 in
  • Head Diameter
    0.5 in
  • Head Size
    0.5 in
  • Hole Size
    0.311 in
  • Overall Length
    0.327 in
Grommet Nut 7.0 x 7.4 mm 0.8 mm 3.2 mm #8;#10 Nylon 6/6

60SGN00013B

Price Range
$0.1892 - $0.1427

Stock Levels
3500 In stock
Attributes
  • Head Height
    0.252 in
  • Head Diameter
    0.5 in
  • Head Size
    0.5 in
  • Overall Length
    0.571 in
  • Screw Size
    #8;#10
Grommet Nut 7.0 x 7.4 mm 0.8 mm 4.0 mm #8;#10 Nylon 6/6

60SGN00100B

Price Range
$0.1637 - $0.123

Stock Levels
Request the lead time here
Attributes
  • Head Height
    0.031 in
  • Head Diameter
    0.437 in
  • Head Size
    0.437 in
  • Overall Length
    0.358 in
  • Screw Size
    #8;#10
Grommet Nut 7.1 x 7.3 mm 0.8 mm 2.8 mm #8;#10 Nylon 6/6

60SGN00910B

Price Range
$0.2576 - $0.1928

Stock Levels
Request the lead time here
Attributes
  • Head Height
    0.693 in
  • Head Diameter
    0.492 in
  • Head Size
    0.492 in
  • Overall Length
    0.972 in
  • Screw Size
    #8;#10