Quantity | Unit price |
---|---|
1000 - 4999 | $0.1134 |
5000 - 9999 | $0.1082 |
10000 - 24999 | $0.1031 |
25000 + | $0.0972 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Distance Across Flats | 9.3 mm |
---|---|
Distance Across Flats | 0.365 in |
Thread Size | 10-24 |
Overall Height | 5 mm |
Overall Height | 0.196 in |
Colour | Natural |
Full Material | Nylon 6/6 |
Material Flammability Standard | UL94 V-2 |
Nut Shape | Hexagonal |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.