Quantity | Unit price |
---|---|
500 - 999 | $0.1376 |
1000 - 4999 | $0.1238 |
5000 - 9999 | $0.1115 |
10000 - 24999 | $0.1004 |
25000 + | $0.0903 |
Distance Across Flats | 12.7 mm |
---|---|
Distance Across Flats | 0.500 in |
Thread Size | 5/16-18 |
Overall Height | 7.7 mm |
Overall Height | 0.302 in |
Colour | Natural |
Full Material | Nylon 6/6 |
Material Flammability Standard | UL94 V-2 |
Nut Shape | Hexagonal |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.