Menu Search

Standard Hex Nut - Thread Size M5; ; ; Natural; Nylon

These Natural Nylon Standard Hex Nuts have an overall height of 4.7 mm | 0.185 in and are 8.0 mm | 0.315 in across flats
Item code:

04M050080HNDIN34814

72000 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1000 - 4999 $0.1049
5000 - 9999 $0.1001
10000 - 24999 $0.0956
25000 + $0.0899
Standard pack: 1000

Order in multiple of 1000

Total price:

$104.90

1000 x $0.1049

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Thread Size M5
Colour Natural
Full Material Nylon 6/6
Material Flammability Standard UL94 V-2
Nut Shape Hexagonal
Specifications DIN 34814

Can't find what you're looking for?
Tell us what you are looking for…

Send us your inquiry and we'll get back to you in 24 hours.

Contact us