Menu Search

Natural PA Standard Hex Nut - Thread Size M6; Distance Across Flats 10.0 mm | 0.394 in; Overall Height 5.4 mm | 0.213 in

This hexagonal nut is made from black Nylon. Used in applications where the nut is required to be electrically, chemically and thermally resistant. Refer to standard NF E 2403, ISO 4032, DIN 555 and DIN 943 for guidance purposes only.
Item code:

04M060100HN

21000 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1000 - 4999 $0.0803
5000 - 9999 $0.0764
10000 - 24999 $0.0731
25000 + $0.0689
Standard pack: 1000

Order in multiple of 1000

Total price:

$80.30

1000 x $0.0803

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Thread Size M6
Colour Natural
Full Material Polyamide 6/6
Material Flammability Standard UL94 V-2
Nut Shape Hexagonal

Can't find what you're looking for?
Tell us what you are looking for…

Send us your inquiry and we'll get back to you in 24 hours.

Contact us