Menu Search

Standard Hex Nut - Thread Size M12; ; ; Natural; Nylon

These Natural Nylon Standard Hex Nuts have an overall height of 10.8 mm | 0.425 in and are 18.0 mm | 0.709 in across flats
Item code:

04M120175HNDIN34814

1000 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1000 - 4999 $0.3017
5000 - 9999 $0.2874
10000 - 24999 $0.2744
25000 + $0.2586
Standard pack: 1000

Order in multiple of 1000

Total price:

$301.70

1000 x $0.3017

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Thread Size M12
Colour Natural
Full Material Nylon 6/6
Material Flammability Standard UL94 V-2
Nut Shape Hexagonal
Specifications DIN 34814

Can't find what you're looking for?
Tell us what you are looking for…

Send us your inquiry and we'll get back to you in 24 hours.

Contact us