Menu Search

Light Brown PEEK Standard Hex Nut - Thread Size M4; Distance Across Flats 7.0 mm | 0.276 in; Overall Height 3.2 mm | 0.126 in

A hexagonal nut made from light brown PEEK. This product is ideal for use in demanding applications since PEEK has excellent thermal and chemical resistance, as well as a high degree of mechanical strength and stiffness. Rated to UL94 V-0.
Item code:

184040070409

Request the lead time here For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
25 - 249 $1.971
250 - 999 $1.713
1000 + $1.4906
Standard pack: 25

Order in multiple of 25

Total price:

$49.28

25 x $1.971

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Thread Size M4
Colour Light Brown
Full Material Polyether Ether Ketone
Material Flammability Standard UL94 V-0
Nut Shape Hexagonal

Can't find what you're looking for?
Tell us what you are looking for…

Send us your inquiry and we'll get back to you in 24 hours.

Contact us