Menu Search

Light Brown PEEK Standard Hex Nut - Thread Size M5; Distance Across Flats 8.0 mm | 0.315 in; Overall Height 4.0 mm | 0.157 in

A hexagonal nut made from light brown PEEK. This product is ideal for use in demanding applications since PEEK has excellent thermal and chemical resistance, as well as a high degree of mechanical strength and stiffness. Rated to UL94 V-0.
Item code:

184050070409

25 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
25 - 249 $2.5664
250 - 999 $2.231
1000 + $1.9403
Standard pack: 25

Order in multiple of 25

Total price:

$64.16

25 x $2.5664

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Thread Size M5
Colour Light Brown
Full Material Polyether Ether Ketone
Material Flammability Standard UL94 V-0
Nut Shape Hexagonal

Can't find what you're looking for?
Tell us what you are looking for…

Send us your inquiry and we'll get back to you in 24 hours.

Contact us