Menu Search

Light Brown Plastic Standard Hex Nut - Thread Size M6; Distance Across Flats 10.0 mm | 0.394 in; Overall Height 5.0 mm | 0.197 in

A hexagonal nut made from light brown Polyether Ether Ketone. This product is ideal for use in demanding applications since Polyether Ether Ketone has excellent thermal and chemical resistance, as well as a high degree of mechanical strength and stiffness. Rated to UL94 V-0.
Item code:

184060070409

25 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
25 - 249 $6.0207
250 - 999 $5.2361
1000 + $4.5527
Standard pack: 25

Order in multiple of 25

Total price:

$150.52

25 x $6.0207

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Thread Size M6
Colour Light Brown
Full Material Polyether Ether Ketone
Material Flammability Standard UL94 V-0
Nut Shape Hexagonal

Can't find what you're looking for?
Tell us what you are looking for…

Send us your inquiry and we'll get back to you in 24 hours.

Contact us