Menu Search

Light Brown PEEK Standard Hex Nut - Thread Size M10; Distance Across Flats 17.0 mm | 0.669 in; Overall Height 8.0 mm | 0.315 in

A hexagonal nut made from light brown PEEK. This product is ideal for use in demanding applications since PEEK has excellent thermal and chemical resistance, as well as a high degree of mechanical strength and stiffness. Rated to UL94 V-0.
Item code:

184100070409

50 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1 - 249 $24.2238
250 - 999 $21.0647
1000 + $18.3179
Standard pack: 10

Order any quantity

Total price:

$24.22

1 x $24.2238

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Thread Size M10
Colour Light Brown
Full Material Polyether Ether Ketone
Material Flammability Standard UL94 V-0
Nut Shape Hexagonal

Can't find what you're looking for?
Tell us what you are looking for…

Send us your inquiry and we'll get back to you in 24 hours.

Contact us