Menu Search

Nylon Hex Nuts

In stock

Nylon hex nuts are essential fasteners that provide secure and reliable connections in a wide range of applications. These nuts are made from high-quality nylon material, known for its excellent durability and resistance to corrosion, chemicals, and temperature variations. The hexagonal shape of these nuts enables easy installation and removal using a standard wrench or socket. Nylon hex nuts feature internal threads that ensure a tight and secure fit when paired with compatible bolts or screws.

The main characteristics of nylon hex nuts include their lightweight design, exceptional strength, and resistance to external factors. These nuts offer numerous benefits, such as their non-conductive nature, making them ideal for use in electrical applications to prevent the risk of electrical shorts or sparks. Nylon hex nuts also provide excellent vibration and shock absorption, ensuring a stable and secure connection even in high-stress environments. Additionally, their corrosion resistance makes them suitable for both indoor and outdoor applications, such as automotive, construction, and plumbing.

  • Material: Nylon, PA, PEEK, PC
  • Colour: Natural, Light Brown, Clear
  • Material Flammability Standard: UL94 V-2, UL94 V-0,

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
62 results
Product SKUs information
Item Code Price range Availability Thread Size Distance Across Flats Colour Full Material Overall Height View
$0.0609 - $0.0711 40000 In stock
10-32
0.365 in
Natural
Nylon 6/6
0.135 in
$0.2561 - $0.2987 18000 In stock
1/2-13
0.750 in
Natural
Nylon 6/6
0.430 in
$0.0961 - $0.1466 27000 In stock
3/8-16
0.563 in
Natural
Nylon 6/6
0.330 in
$0.0642 - $0.0747 20000 In stock
M3
Natural
Polyamide 6/6
$0.0605 - $0.0665 90000 In stock
#4-40
0.250 in
Natural
Nylon 6/6
0.100 in
$0.0692 - $0.0761 36000 In stock
1/4-28
Natural
Polyamide 6/6
$0.3085 - $0.4701 1000 In stock
5/8-11
0.925 in
Natural
Nylon 6/6
0.550 in
$0.0605 - $0.0665 53000 In stock
2-56
0.180 in
Natural
Nylon 6/6
0.070 in
$0.1373 - $0.1601 14000 In stock
M10
Natural
Polyamide 6/6
04M050080HN $0.0696 - $0.0767 5000 In stock
M5
Natural
Polyamide 6/6
$0.0633 - $0.0696 77000 In stock
8-32
0.335 in
Natural
Nylon 6/6
0.130 in
$0.0918 - $0.14 1000 In stock
5/16-24
0.500 in
Natural
Nylon 6/6
0.270 in
$0.5208 - $0.794 2750 In stock
3/4-10
1.100 in
Natural
Nylon 6/6
0.640 in
$0.0642 - $0.0747 42000 In stock
M2.5
Natural
Polyamide 6/6
$0.0596 - $0.0695 10000 In stock
3-48
0.180 in
Natural
Nylon 6/6
0.070 in
$0.0942 - $0.1098 31000 In stock
6-32
0.305 in
Natural
Nylon 6/6
0.146 in
$0.0972 - $0.1134 3000 In stock
10-24
0.365 in
Natural
Nylon 6/6
0.196 in
$0.759 - $1.1568 7000 In stock
18
1.480 in
Natural
Nylon 6/6
0.870 in
$0.2355 - $0.2747 1000 In stock
7/16-20
0.685 in
Natural
Nylon 6/6
0.380 in
$0.6744 - $1.0277 1000 In stock
7/8-9
1.280 in
Natural
Nylon 6/6
0.750 in
  • of 4
Standard Hex Nut - Thread Size 10-32; Distance Across Flats 9.3 mm | 0.365 in; Overall Height 3.4 mm | 0.135 in; Natural; Nylon

0401032HN

Price Range
$0.0711 - $0.0609

Stock Levels
40000 In stock
Attributes
  • Distance Across Flats
    0.365 in
  • Thread Size
    10-32
  • Overall Height
    0.135 in
  • Colour
    Natural
  • Full Material
    Nylon 6/6
Standard Hex Nut - Thread Size 1/2-13; Distance Across Flats 19.1 mm | 0.750 in; Overall Height 10.9 mm | 0.430 in; Natural; Nylon

0450013HN

Price Range
$0.2987 - $0.2561

Stock Levels
18000 In stock
Attributes
  • Distance Across Flats
    0.750 in
  • Thread Size
    1/2-13
  • Overall Height
    0.430 in
  • Colour
    Natural
  • Full Material
    Nylon 6/6
Standard Hex Nut - Thread Size 3/8-16; Distance Across Flats 14.3 mm | 0.563 in; Overall Height 8.4 mm | 0.330 in; Natural; Nylon

0437516HN

Price Range
$0.1466 - $0.0961

Stock Levels
27000 In stock
Attributes
  • Distance Across Flats
    0.563 in
  • Thread Size
    3/8-16
  • Overall Height
    0.330 in
  • Colour
    Natural
  • Full Material
    Nylon 6/6
Natural PA Standard Hex Nut - Thread Size M3; Distance Across Flats 5.4 mm | 0.213 in; Overall Height 2.2 mm | 0.087 in

04M030050HN

Price Range
$0.0747 - $0.0642

Stock Levels
20000 In stock
Attributes
  • Thread Size
    M3
  • Colour
    Natural
  • Full Material
    Polyamide 6/6
  • Material Flammability Standard
    UL94 V-2
  • Nut Shape
    Hexagonal
Standard Hex Nut - Thread Size #4-40; Distance Across Flats 6.4 mm | 0.250 in; Overall Height 2.5 mm | 0.100 in; Natural; Nylon

0400440HN

Price Range
$0.0665 - $0.0605

Stock Levels
90000 In stock
Attributes
  • Distance Across Flats
    0.250 in
  • Thread Size
    #4-40
  • Overall Height
    0.100 in
  • Colour
    Natural
  • Full Material
    Nylon 6/6
Natural PA Standard Hex Nut - Thread Size 1/4-28; Distance Across Flats 10.8 mm | 0.425 in; Overall Height 6.0 mm | 0.236 in

0425028HN

Price Range
$0.0761 - $0.0692

Stock Levels
36000 In stock
Attributes
  • Thread Size
    1/4-28
  • Colour
    Natural
  • Full Material
    Polyamide 6/6
  • Material Flammability Standard
    UL94 V-2
  • Nut Shape
    Hexagonal
Standard Hex Nut - Thread Size 5/8-11; Distance Across Flats 23.5 mm | 0.925 in; Overall Height 14 mm | 0.550 in; Natural; Nylon

0462511HN

Price Range
$0.4701 - $0.3085

Stock Levels
1000 In stock
Attributes
  • Distance Across Flats
    0.925 in
  • Thread Size
    5/8-11
  • Overall Height
    0.550 in
  • Colour
    Natural
  • Full Material
    Nylon 6/6
Standard Hex Nut - Thread Size 2-56; Distance Across Flats 4.6 mm | 0.180 in; Overall Height 1.8 mm | 0.070 in; Natural; Nylon

0400256HN

Price Range
$0.0665 - $0.0605

Stock Levels
53000 In stock
Attributes
  • Distance Across Flats
    0.180 in
  • Thread Size
    2-56
  • Overall Height
    0.070 in
  • Colour
    Natural
  • Full Material
    Nylon 6/6
Natural PA Standard Hex Nut - Thread Size M10; Distance Across Flats 14.8 mm | 0.583 in; Overall Height 9.8 mm | 0.386 in

04M100150HN

Price Range
$0.1601 - $0.1373

Stock Levels
14000 In stock
Attributes
  • Thread Size
    M10
  • Colour
    Natural
  • Full Material
    Polyamide 6/6
  • Material Flammability Standard
    UL94 V-2
  • Nut Shape
    Hexagonal
Natural PA Standard Hex Nut - Thread Size M5; Distance Across Flats 7.9 mm | 0.311 in; Overall Height 4.3 mm | 0.169 in

04M050080HN

Price Range
$0.0767 - $0.0696

Stock Levels
5000 In stock
Attributes
  • Thread Size
    M5
  • Colour
    Natural
  • Full Material
    Polyamide 6/6
  • Material Flammability Standard
    UL94 V-2
  • Nut Shape
    Hexagonal
Standard Hex Nut - Thread Size 8-32; Distance Across Flats 8.5 mm | 0.335 in; Overall Height 3.3 mm | 0.130 in; Natural; Nylon

0400832HN

Price Range
$0.0696 - $0.0633

Stock Levels
77000 In stock
Attributes
  • Distance Across Flats
    0.335 in
  • Thread Size
    8-32
  • Overall Height
    0.130 in
  • Colour
    Natural
  • Full Material
    Nylon 6/6
N/A - Thread Size 5/16-24; Distance Across Flats 12.7 mm | 0.500 in; Overall Height 6.9 mm | 0.270 in; Natural; Nylon

0431224HN

Price Range
$0.14 - $0.0918

Stock Levels
1000 In stock
Attributes
  • Distance Across Flats
    0.500 in
  • Thread Size
    5/16-24
  • Overall Height
    0.270 in
  • Colour
    Natural
  • Full Material
    Nylon 6/6
Standard Hex Nut - Thread Size 3/4-10; Distance Across Flats 27.9 mm | 1.100 in; Overall Height 16.3 mm | 0.640 in; Natural; Nylon

0475010HN

Price Range
$0.794 - $0.5208

Stock Levels
2750 In stock
Attributes
  • Distance Across Flats
    1.100 in
  • Thread Size
    3/4-10
  • Overall Height
    0.640 in
  • Colour
    Natural
  • Full Material
    Nylon 6/6
Natural PA Standard Hex Nut - Thread Size M2.5; Distance Across Flats 4.9 mm | 0.193 in; Overall Height 1.8 mm | 0.071 in

04M025045HN

Price Range
$0.0747 - $0.0642

Stock Levels
42000 In stock
Attributes
  • Thread Size
    M2.5
  • Colour
    Natural
  • Full Material
    Polyamide 6/6
  • Material Flammability Standard
    UL94 V-2
  • Nut Shape
    Hexagonal
Standard Hex Nut - Thread Size 3-48; Distance Across Flats 4.6 mm | 0.180 in; Overall Height 1.8 mm | 0.070 in; Natural; Nylon

0400348HN

Price Range
$0.0695 - $0.0596

Stock Levels
10000 In stock
Attributes
  • Distance Across Flats
    0.180 in
  • Thread Size
    3-48
  • Overall Height
    0.070 in
  • Colour
    Natural
  • Full Material
    Nylon 6/6
Standard Hex Nut - Thread Size 6-32; Distance Across Flats 7.7 mm | 0.305 in; Overall Height 3.7 mm | 0.146 in; Natural; Nylon

0400632HNS

Price Range
$0.1098 - $0.0942

Stock Levels
31000 In stock
Attributes
  • Distance Across Flats
    0.305 in
  • Thread Size
    6-32
  • Overall Height
    0.146 in
  • Colour
    Natural
  • Full Material
    Nylon 6/6
Standard Hex Nut - Thread Size 10-24; Distance Across Flats 9.3 mm | 0.365 in; Overall Height 5 mm | 0.196 in; Natural; Nylon

0401024HNS

Price Range
$0.1134 - $0.0972

Stock Levels
3000 In stock
Attributes
  • Distance Across Flats
    0.365 in
  • Thread Size
    10-24
  • Overall Height
    0.196 in
  • Colour
    Natural
  • Full Material
    Nylon 6/6
Standard Hex Nut - Thread Size 18; Distance Across Flats 37.6 mm | 1.480 in; Overall Height 22.1 mm | 0.870 in; Natural; Nylon

0410008HN

Price Range
$1.1568 - $0.759

Stock Levels
7000 In stock
Attributes
  • Distance Across Flats
    1.480 in
  • Thread Size
    18
  • Overall Height
    0.870 in
  • Colour
    Natural
  • Full Material
    Nylon 6/6
Standard Hex Nut - Thread Size 7/16-20; Distance Across Flats 17.4 mm | 0.685 in; Overall Height 9.7 mm | 0.380 in; Natural; Nylon

0443720HN

Price Range
$0.2747 - $0.2355

Stock Levels
1000 In stock
Attributes
  • Distance Across Flats
    0.685 in
  • Thread Size
    7/16-20
  • Overall Height
    0.380 in
  • Colour
    Natural
  • Full Material
    Nylon 6/6
Standard Hex Nut - Thread Size 7/8-9; Distance Across Flats 32.5 mm | 1.280 in; Overall Height 19.1 mm | 0.750 in; Natural; Nylon

0487509HN

Price Range
$1.0277 - $0.6744

Stock Levels
1000 In stock
Attributes
  • Distance Across Flats
    1.280 in
  • Thread Size
    7/8-9
  • Overall Height
    0.750 in
  • Colour
    Natural
  • Full Material
    Nylon 6/6