Quantity | Unit price |
---|---|
1000 - 4999 | $0.0927 |
5000 - 9999 | $0.0834 |
10000 - 24999 | $0.075 |
25000 + | $0.0675 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Compatible Hole Diameter | 3.2 mm |
---|---|
Compatible Hole Diameter | 0.126 in |
Panel Thickness | 3.2 mm |
Panel Thickness | 0.126 in |
Head Diameter | 6.4 mm |
Head Diameter | 0.252 in |
Colour | Natural |
Full Material | Nylon 6/6 |
Material Flammability Standard | UL94 V-2 |
Rivet Type | Key Hole Clip |
Rivet Head Shape | Truss |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.