Quantity | Unit price |
---|---|
1000 - 4999 | $0.1098 |
5000 - 9999 | $0.0987 |
10000 - 24999 | $0.089 |
25000 + | $0.08 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Compatible Hole Diameter | 4.0 mm |
---|---|
Compatible Hole Diameter | 0.157 in |
Panel Thickness | 5.5 mm |
Panel Thickness | 0.217 in |
Head Diameter | 7.9 mm |
Head Diameter | 0.311 in |
Colour | Natural |
Full Material | Nylon 6/6 |
Material Flammability Standard | UL94 V-2 |
Rivet Type | Key Hole Clip |
Rivet Head Shape | Truss |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.