Key Hole Clips have a hollow interior that is shaped like a key hole. This design allows the clip to collapse more completely for easy finger-pressure assembly. The tapered, bullet-style point of the rivet clip helps guide into a panel.These clips provide good electrical insulation. They also have resistance to vibration, abrasion and corrosion - making them a durable and cost-effective fastening solution. Available for a range of hole diameters and panel thicknesses.Material: Nylon 6/6Color: NaturalUL94 V2 Material Flammability Rating
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
Price range | Availability | Compatible Hole Diameter | Panel Thickness | Head Diameter | View | |
---|---|---|---|---|---|---|
$0.08 - $0.1098 | 70000 In stock |
0.187 in
4.7 mm
|
|
0.312 in
7.9 mm
|
||
$0.0969 - $0.1329 | 5500 In stock |
0.250 in
6.4 mm
|
|
0.500 in
12.7 mm
|
||
$0.1022 - $0.1403 | Request the lead time here |
0.250 in
6.4 mm
|
|
0.500 in
12.7 mm
|
||
$0.0675 - $0.0927 | 26000 In stock |
0.126 in
3.2 mm
|
0.094 in
2.4 mm
|
0.252 in
6.4 mm
|
||
$0.0675 - $0.0927 | 4000 In stock |
0.126 in
3.2 mm
|
0.22 in
5.6 mm
|
0.252 in
6.4 mm
|
||
$0.08 - $0.1098 | 6000 In stock |
0.157 in
4.0 mm
|
0.157 in
4.0 mm
|
0.311 in
7.9 mm
|
||
$0.08 - $0.1098 | 3000 In stock |
0.157 in
4.0 mm
|
0.311 in
7.9 mm
|
0.311 in
7.9 mm
|
||
$0.08 - $0.1098 | 5000 In stock |
0.22 in
5.6 mm
|
0.126 in
3.2 mm
|
0.343 in
8.7 mm
|
||
$0.0828 - $0.1137 | 2000 In stock |
0.22 in
5.6 mm
|
0.252 in
6.4 mm
|
0.343 in
8.7 mm
|
||
$0.0968 - $0.1326 | 42000 In stock |
0.252 in
6.4 mm
|
0.157 in
4.0 mm
|
0.5 in
12.7 mm
|
||
$0.1025 - $0.1404 | 412000 In stock |
0.252 in
6.4 mm
|
0.311 in
7.9 mm
|
0.5 in
12.7 mm
|
||
$0.0675 - $0.0927 | 11000 In stock |
0.126 in
3.2 mm
|
0.126 in
3.2 mm
|
0.252 in
6.4 mm
|
||
$0.08 - $0.1098 | 16000 In stock |
0.157 in
4.0 mm
|
0.126 in
3.2 mm
|
0.311 in
7.9 mm
|
||
$0.08 - $0.1098 | 8000 In stock |
0.157 in
4.0 mm
|
0.252 in
6.4 mm
|
0.311 in
7.9 mm
|
||
$0.08 - $0.1098 | 5000 In stock |
0.22 in
5.6 mm
|
0.094 in
2.4 mm
|
0.343 in
8.7 mm
|
||
$0.08 - $0.1098 | 31000 In stock |
0.157 in
4.0 mm
|
0.343 in
8.7 mm
|
0.311 in
7.9 mm
|
||
$0.0968 - $0.1326 | 75000 In stock |
0.252 in
6.4 mm
|
0.126 in
3.2 mm
|
0.5 in
12.7 mm
|
||
$0.1025 - $0.1404 | 6000 In stock |
0.252 in
6.4 mm
|
0.28 in
7.1 mm
|
0.5 in
12.7 mm
|
||
$0.08 - $0.1098 | 2000 In stock |
0.187 in
4.7 mm
|
|
0.312 in
7.9 mm
|
||
$0.08 - $0.1098 | 1000 In stock |
0.187 in
4.7 mm
|
|
0.312 in
7.9 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.