These Knurled Oval Head Thumb Screws are used in applications where there is a need for secure and reliable tightening without using tools. The oval head and knurled textured surface are designed to provide a secure grip and allow for easy tightening and loosening by hand.
They are lightweight due to their material and are resistant to corrosion, vibration, and wear. Often used in electronics, automotive and medical industries.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
| Price range | Availability | Thread Size | Head Diameter | Thread Length | View | |
|---|---|---|---|---|---|---|
| $0.2021 - $0.2771 | Request the lead time here |
1/4-20
|
0.780 in
19.8 mm
|
0.500 in
12.7 mm
|
||
| $0.2277 - $0.3122 | Request the lead time here |
1/4-20
|
0.780 in
19.8 mm
|
2.500 in
63.5 mm
|
||
| $0.2085 - $0.2859 | Request the lead time here |
1/4-20
|
0.780 in
19.8 mm
|
1.000 in
25.4 mm
|
||
| $0.2093 - $0.2874 | Request the lead time here |
1/4-20
|
0.780 in
19.8 mm
|
0.375 in
9.5 mm
|
||
| $0.2148 - $0.2946 | Request the lead time here |
1/4-20
|
0.780 in
19.8 mm
|
1.500 in
38.1 mm
|
||
| $0.2042 - $0.2801 | Request the lead time here |
1/4-20
|
0.780 in
19.8 mm
|
0.625 in
15.9 mm
|
||
| $0.1896 - $0.2601 | 2000 In stock |
1/4-20
|
0.780 in
19.8 mm
|
1.000 in
25.4 mm
|
||
| $0.207 - $0.2838 | Request the lead time here |
1/4-20
|
0.780 in
19.8 mm
|
2.500 in
63.5 mm
|
||
| $0.1904 - $0.2612 | Request the lead time here |
1/4-20
|
0.780 in
19.8 mm
|
0.375 in
9.5 mm
|
||
| $0.1953 - $0.2678 | Request the lead time here |
1/4-20
|
0.780 in
19.8 mm
|
1.500 in
38.1 mm
|
||
| $0.1836 - $0.252 | 4500 In stock |
1/4-20
|
0.780 in
19.8 mm
|
0.500 in
12.7 mm
|
||
| $0.1983 - $0.2718 | Request the lead time here |
1/4-20
|
0.780 in
19.8 mm
|
1.750 in
44.5 mm
|
||
| $0.1856 - $0.2546 | 500 In stock |
1/4-20
|
0.780 in
19.8 mm
|
0.625 in
15.9 mm
|
||
| $0.201 - $0.2759 | 3000 In stock |
1/4-20
|
0.780 in
19.8 mm
|
2.000 in
50.8 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue