Quantity | Unit price |
---|---|
500 - 999 | $0.167 |
1000 - 4999 | $0.1502 |
5000 - 9999 | $0.1353 |
10000 + | $0.1217 |
Head Diameter | 0.425 in |
---|---|
Head Height | 0.305 in |
Thread Length | 0.187 in |
Thread Size | #8-32 |
Colour | Black |
Head Type | Round Head |
Screw Type | Thumb Screw |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.