Quantity | Unit price |
---|---|
500 - 999 | $0.1533 |
1000 - 4999 | $0.1379 |
5000 - 9999 | $0.1242 |
10000+ | $0.1118 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Head Diameter | 10.8 mm |
---|---|
Head Diameter | 0.425 in |
Head Height | 7.7 mm |
Head Height | 0.305 in |
Thread Length | 6.4 mm |
Thread Length | 0.250 in |
Thread Size | #8-32 |
Colour | Natural |
Head Type | Round Head |
Screw Type | Thumb Screw |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.