Quantity | Unit price |
---|---|
500 - 999 | $0.318 |
1000 - 4999 | $0.2862 |
5000 - 9999 | $0.2576 |
10000 + | $0.2319 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Head Diameter | 15.6 mm |
---|---|
Head Diameter | 0.615 in |
Head Height | 9.8 mm |
Head Height | 0.385 in |
Thread Length | 19.1 mm |
Thread Length | 0.750 in |
Thread Size | 5/16-18 |
Colour | Natural |
Head Type | Round Head |
Screw Type | Thumb Screw |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.