Quantity | Unit price |
---|---|
500 - 999 | $0.077 |
1000 - 4999 | $0.0692 |
5000 - 9999 | $0.0623 |
10000 + | $0.0561 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Head Diameter | 9.2 mm |
---|---|
Head Diameter | 0.363 in |
Thread Length | 28.8 mm |
Thread Length | 1.134 in |
Thread Size | #10-24 |
Countersunk Screw Degree | 82 |
Screw Type | Machine Screw |
Head Type | Oval Head |
Drive Type | Slotted Drive |
Colour | Natural |
Material | Nylon |
Full Material | Nylon 6/6 |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.