Quantity | Unit price |
---|---|
500 - 999 | $0.122 |
1000 - 4999 | $0.1098 |
5000 - 9999 | $0.0989 |
10000 + | $0.089 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Thread Length | 10.0 mm |
---|---|
Thread Length | 0.394 in |
Thread Size | M6 |
Countersunk Screw Degree | 90 ° up to 92 |
Screw Type | Machine Screw |
Head Type | Oval Head |
Drive Type | Crossed Drive |
Colour | Natural |
Material | Nylon |
Full Material | Nylon 6/6 |
Thread Density | 1.0 mm |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.