Quantity | Unit price |
---|---|
4000 - 11999 | $0.0863 |
12000 - 23999 | $0.0777 |
24000 - 47999 | $0.0699 |
48000 + | $0.063 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Maximum Compatible Cable Diameter | 4.7 mm |
---|---|
Maximum Compatible Cable Diameter | 0.185 in |
Hole Diameter | 5.2 mm |
Hole Diameter | 0.205 in |
Compatible Screw Sizes (All) | 10. M5 |
Operating Temperature Range | -40 - 85 °C |
Operating Temperature Range | -40 - 185 °F |
Overall Width | 12.7 mm |
Overall Width | 0.5 in |
Type | 1 |
Style | P Clip |
Material | PA |
Adjustability | Fixed |
Colour | Black |
Fitting Style | Clamp |
Full Material | Polyamide |
Material Flammability Standard | UL94 V-2 |
Mounting Method | Screw |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.