Quantity | Unit price |
---|---|
100 - 999 | $0.0957 |
1000 - 1999 | $0.0908 |
2000 - 2999 | $0.0861 |
3000 - 3999 | $0.0813 |
4000 - 9999 | $0.0762 |
10000 + | $0.0669 |
Maximum Compatible Cable Diameter | 3.2 mm |
---|---|
Maximum Compatible Cable Diameter | 0.125 in |
Hole Diameter | 4.8 mm |
Hole Diameter | 0.189 in |
Compatible Screw Sizes (All) | 8. M4 |
Operating Temperature Range | -40 - 85 °C |
Operating Temperature Range | -40 - 185 °F |
Overall Width | 9.6 mm |
Overall Width | 0.377 in |
Type | 1 |
Style | P Clip |
Material | Nylon |
Adjustability | Fixed |
Colour | Natural |
Fitting Style | Clamp |
Full Material | Nylon 6/6 |
Material Flammability Standard | UL94 V-2 |
Mounting Method | Screw |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.