Menu Search

Nylon Twist Ties - Standoff, Snap Mount

In stock

The Twist Ties are easy to use, simply place your cables into the open space and twist the two arms together to secure the fastening. They attach to your panel using the snap mount.

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
52 results
Product SKUs information
Item Code Price range Availability Minimum Compatible Cable Diameter Maximum Compatible Cable Diameter View
$0.3012 - $0.3012 Request the lead time here
.30 in
.40 in
$0.3116 - $0.3116 Request the lead time here
.40 in
.50 in
$0.283 - $0.283 Request the lead time here
.20 in
.30 in
$0.4465 - $0.4465 Request the lead time here
.50 in
.60 in
$0.3792 - $0.3792 Request the lead time here
.50 in
.60 in
$0.168 - $0.1911 4000 In stock
0.500 in
$0.164 - $0.1863 1000 In stock
0.350 in
$0.1877 - $0.2084 2000 In stock
0.250 in
$0.2516 - $0.2856 433000 In stock
0.620 in
$0.1505 - $0.1671 9000 In stock
0.200 in
$0.1862 - $0.2481 10000 In stock
0.375 in
$0.1877 - $0.2133 2000 In stock
0.276 in
$0.2034 - $0.2261 248000 In stock
0.453 in
$0.1527 - $0.1734 Request the lead time here
0.250 in
$0.1605 - $0.1824 2000 In stock
0.375 in
$0.2862 - $0.3251 Request the lead time here
$0.282 - $0.3207 Request the lead time here
$0.4011 - $0.6035 145000 In stock
$0.1695 - $0.1931 1000 In stock
$0.3947 - $0.4736 8000 In stock
  • of 3
- Push In ; Compatible Cable Diameter Range - 7.6 - 10.2 mm | 0.300 - 0.400 in ; Spacer Length - 12.7 mm | 0.500 in

STL-6-350-8-01

Price Range
$0.3012 - $0.3012

Stock Levels
Request the lead time here
Attributes
  • Base Width
    0.580 in
  • Compatible Cable Diameter Range
    .30 - .40 in
  • Compatible Hole Size
    0.236 in
  • Compatible Panel Thickness Range
    .031 - .078 in
  • Maximum Compatible Cable Diameter
    .40 in
- Push In ; Compatible Cable Diameter Range - 10.2 - 12.7 mm | 0.400 - 0.500 in ; Spacer Length - 4.8 mm | 0.188 in

STL-6-450-3-01

Price Range
$0.3116 - $0.3116

Stock Levels
Request the lead time here
Attributes
  • Base Width
    0.580 in
  • Compatible Cable Diameter Range
    .40 - .50 in
  • Compatible Hole Size
    0.236 in
  • Compatible Panel Thickness Range
    .031 - .078 in
  • Maximum Compatible Cable Diameter
    .50 in
- Push In ; Compatible Cable Diameter Range - 5.1 - 7.6 mm | 0.200 - 0.300 in ; Spacer Length - 12.7 mm | 0.500 in

STL-6-250-8-01

Price Range
$0.283 - $0.283

Stock Levels
Request the lead time here
Attributes
  • Base Width
    0.580 in
  • Compatible Cable Diameter Range
    .20 - .30 in
  • Compatible Hole Size
    0.236 in
  • Compatible Panel Thickness Range
    .031 - .078 in
  • Maximum Compatible Cable Diameter
    .30 in
- Push In ; Compatible Cable Diameter Range - 12.7 - 15.2 mm | 0.500 - 0.600 in ; Spacer Length - 12.7 mm | 0.500 in

STL-6-600-8-01

Price Range
$0.4465 - $0.4465

Stock Levels
Request the lead time here
Attributes
  • Base Width
    0.580 in
  • Compatible Cable Diameter Range
    .50 - .60 in
  • Compatible Hole Size
    0.236 in
  • Compatible Panel Thickness Range
    .031 - .078 in
  • Maximum Compatible Cable Diameter
    .60 in
- Push In ; Compatible Cable Diameter Range - 12.7 - 15.2 mm | 0.500 - 0.600 in ; Spacer Length - 4.8 mm | 0.188 in

STL-6-600-3-01

Price Range
$0.3792 - $0.3792

Stock Levels
Request the lead time here
Attributes
  • Base Width
    0.580 in
  • Compatible Cable Diameter Range
    .50 - .60 in
  • Compatible Hole Size
    0.236 in
  • Compatible Panel Thickness Range
    .031 - .078 in
  • Maximum Compatible Cable Diameter
    .60 in
Twist Ties - Snap-in ; Compatible Cable Diameter Range - 12.7 mm | 0.500 in ; Spacer Length - 1 mm | 0.040 in

23EZS0500C0040

Price Range
$0.1911 - $0.168

Stock Levels
4000 In stock
Attributes
  • Base Width
    0.311 in
  • Compatible Cable Diameter Range
    0.500 in
  • Compatible Hole Size
    0.157 in
  • Compatible Panel Thickness Range
    0.063 in
  • Maximum Compatible Cable Diameter
    0.500 in
Twist Ties - Snap-in ; Compatible Cable Diameter Range - 8.9 mm | 0.350 in ; Spacer Length - 1.3 mm | 0.050 in

23EZS0375N0030

Price Range
$0.1863 - $0.164

Stock Levels
1000 In stock
Attributes
  • Base Width
    0.563 in
  • Compatible Cable Diameter Range
    0.350 in
  • Compatible Hole Size
    0.185 in
  • Compatible Panel Thickness Range
    0.031 - 0.079 in
  • Maximum Compatible Cable Diameter
    0.350 in
Twist Ties - Snap-in ; Compatible Cable Diameter Range - 6.4 mm | 0.250 in ; Spacer Length - 1 mm | 0.040 in

23EZS0250C0040

Price Range
$0.2084 - $0.1877

Stock Levels
2000 In stock
Attributes
  • Base Width
    0.311 in
  • Compatible Cable Diameter Range
    0.250 in
  • Compatible Hole Size
    0.157 in
  • Compatible Panel Thickness Range
    0.063 in
  • Maximum Compatible Cable Diameter
    0.250 in
Twist Ties - Snap-in ; Compatible Cable Diameter Range - 15.7 mm | 0.620 in ; Spacer Length - 0.7 mm | 0.028 in

23EZS0625N0028

Price Range
$0.2856 - $0.2516

Stock Levels
433000 In stock
Attributes
  • Base Width
    0.563 in
  • Compatible Cable Diameter Range
    0.620 in
  • Compatible Hole Size
    0.185 in
  • Compatible Panel Thickness Range
    0.031 - 0.079 in
  • Maximum Compatible Cable Diameter
    0.620 in
Twist Ties - Snap-in ; Compatible Cable Diameter Range - 5.1 mm | 0.200 in ; Spacer Length - 0.3 mm | 0.011 in

23EZS0200N0030

Price Range
$0.1671 - $0.1505

Stock Levels
9000 In stock
Attributes
  • Base Width
    0.563 in
  • Compatible Cable Diameter Range
    0.200 in
  • Compatible Hole Size
    0.185 in
  • Compatible Panel Thickness Range
    0.031 - 0.079 in
  • Maximum Compatible Cable Diameter
    0.200 in
Twist Ties - Snap-in ; Compatible Cable Diameter Range - 9.5 mm | 0.375 in ; Spacer Length - 1 mm | 0.040 in

23EZS0375B0040

Price Range
$0.2481 - $0.1862

Stock Levels
10000 In stock
Attributes
  • Base Width
    0.626 in
  • Compatible Cable Diameter Range
    0.375 in
  • Compatible Hole Size
    0.252 in
  • Compatible Panel Thickness Range
    0.047 - 0.11 in
  • Maximum Compatible Cable Diameter
    0.375 in
Twist Ties - Snap-in ; Compatible Cable Diameter Range - 7 mm | 0.276 in ; Spacer Length - 24.2 mm | 0.954 in

23EZS0250N0954

Price Range
$0.2133 - $0.1877

Stock Levels
2000 In stock
Attributes
  • Base Width
    0.563 in
  • Compatible Cable Diameter Range
    0.276 in
  • Compatible Hole Size
    0.185 in
  • Compatible Panel Thickness Range
    0.031 - 0.079 in
  • Maximum Compatible Cable Diameter
    0.276 in
Twist Ties - Snap-in ; Compatible Cable Diameter Range - 11.5 mm | 0.453 in ; Spacer Length - 0.7 mm | 0.028 in

23EZS0450N0030

Price Range
$0.2261 - $0.2034

Stock Levels
248000 In stock
Attributes
  • Base Width
    0.563 in
  • Compatible Cable Diameter Range
    0.453 in
  • Compatible Hole Size
    0.185 in
  • Compatible Panel Thickness Range
    0.031 - 0.079 in
  • Maximum Compatible Cable Diameter
    0.453 in
Twist Ties - Snap-in ; Compatible Cable Diameter Range - 6.4 mm | 0.250 in ; Spacer Length - 1 mm | 0.040 in

23EZS0250B0040

Price Range
$0.1734 - $0.1527

Stock Levels
Request the lead time here
Attributes
  • Base Width
    0.626 in
  • Compatible Cable Diameter Range
    0.250 in
  • Compatible Hole Size
    0.252 in
  • Compatible Panel Thickness Range
    0.047 - 0.11 in
  • Maximum Compatible Cable Diameter
    0.250 in
Twist Ties - Snap-in ; Compatible Cable Diameter Range - 9.5 mm | 0.375 in ; Spacer Length - 1 mm | 0.040 in

23EZS0375C0040

Price Range
$0.1824 - $0.1605

Stock Levels
2000 In stock
Attributes
  • Base Width
    0.311 in
  • Compatible Cable Diameter Range
    0.375 in
  • Compatible Hole Size
    0.157 in
  • Compatible Panel Thickness Range
    0.063 in
  • Maximum Compatible Cable Diameter
    0.375 in
Twist Ties - ; Nylon 6/6 ; Compatible Cable Diameter Range - 20.3 mm | 0.800 in

KLH-750-01

Price Range
$0.3251 - $0.2862

Stock Levels
Request the lead time here
Attributes
  • Base Width
    0.752 in
  • Ball End Type
    Hole
  • Colour
    Natural
  • Full Material
    Polyamide 66
  • Material
    Nylon 6/6
Twist Ties - Snap-Lock ; Compatible Cable Diameter Range - 12.7 mm | 0.500 in ; Spacer Length - 12.7 mm | 0.500 in

STL-1-450-8-01

Price Range
$0.3207 - $0.282

Stock Levels
Request the lead time here
Attributes
  • Spacer Length
    0.5 in
  • Ball End Type
    Ball
  • Colour
    Natural
  • Full Material
    Polyamide 66
  • Material
    Nylon 6/6
Twist Ties - Snap-Lock ; Compatible Cable Diameter Range - 10.2 mm | 0.400 in ; Spacer Length - 12.7 mm | 0.500 in

STL-350-8-01

Price Range
$0.6035 - $0.4011

Stock Levels
145000 In stock
Attributes
  • Spacer Length
    0.5 in
  • Ball End Type
    Ball
  • Colour
    Natural
  • Full Material
    Polyamide 66
  • Material
    Nylon 6/6
Twist Ties - Snap-Lock ; Compatible Cable Diameter Range - 7.6 mm | 0.300 in ; Spacer Length - 4.8 mm | 0.188 in

STL-1-250-3-01

Price Range
$0.1931 - $0.1695

Stock Levels
1000 In stock
Attributes
  • Spacer Length
    0.189 in
  • Ball End Type
    Ball
  • Colour
    Natural
  • Full Material
    Polyamide 66
  • Material
    Nylon 6/6
Twist Ties 0.550 in Nylon 6/6 Natural

TLH-500-01

Price Range
$0.4736 - $0.3947

Stock Levels
8000 In stock
Attributes
  • Base Width
    0.559 in
  • Ball End Type
    Ball
  • Colour
    Natural
  • Full Material
    Polyamide 66
  • Material
    Nylon 6/6