Quantity | Unit price |
---|---|
1 - 249 | $3.0881 |
250 - 499 | $1.5441 |
500 - 1199 | $0.6155 |
1200 - 11999 | $0.2748 |
12000 - 23999 | $0.2591 |
24000 + | $0.2477 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Colour | Red |
---|---|
Full Material | Low Density Polyethylene |
Compatible Thread Sizes (All) | 1-1/16-12 |
Overall Diameter | 40.1 mm |
Overall Diameter | 1.580 in |
Inner Ring Inside Diameter | 24.4 mm |
Inner Ring Inside Diameter | 0.960 in |
Inner Ring Length | 14.5 mm |
Inner Ring Length | 0.570 in |
Outer Ring Inside Diameter | 37.8 mm |
Outer Ring Inside Diameter | 1.489 in |
Outer Ring Length | 29.2 mm |
Outer Ring Length | 1.150 in |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.