Quantity | Unit price |
---|---|
1 - 299 | $2.055 |
300 - 599 | $1.0287 |
600 - 2999 | $0.4112 |
3000 - 29999 | $0.1827 |
30000 - 59999 | $0.1737 |
60000 + | $0.1644 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Colour | Blue |
---|---|
Full Material | Low Density Polyethylene |
Compatible Thread Sizes (All) | 9/16-18 |
Overall Diameter | 23.8 mm |
Overall Diameter | 0.938 in |
Inner Ring Inside Diameter | 12.7 mm |
Inner Ring Inside Diameter | 0.500 in |
Inner Ring Length | 8.4 mm |
Inner Ring Length | 0.330 in |
Outer Ring Inside Diameter | 19.6 mm |
Outer Ring Inside Diameter | 0.771 in |
Outer Ring Length | 17.5 mm |
Outer Ring Length | 0.690 in |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.