Our range of O-Ring Face Seal Caps are designed for the protection of O-Ring face seal connectors that are used on hydraulic connections.
The design of these caps features a longer overall length for added protection from the ingress of dirt and other contaminants. They also include a moulded retaining ring at the bottom that easily snaps under the connector to keep it securely in place during transit and processing.
Our range has a variety of sizes to suit your application needs. They are suitable for UNF and JIC threads.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
Price range | Availability | Inner Ring Inside Diameter | Outer Ring Inside Diameter | Compatible Thread Sizes (All) | View | |
---|---|---|---|---|---|---|
$0.1689 - $2.1105 | 2372 In stock |
0.500 in
12.7 mm
|
0.771 in
19.6 mm
|
9/16-18
|
||
$0.1421 - $1.7748 | 413 In stock |
0.370 in
9.4 mm
|
|
7/16-20
|
||
$0.1701 - $2.1245 | Request the lead time here |
0.500 in
12.7 mm
|
0.864 in
21.9 mm
|
9/16-18
|
||
$0.2355 - $2.9618 | 3541 In stock |
0.780 in
19.8 mm
|
|
7/8-14
|
||
$0.8699 - $10.844 | 965 In stock |
1.220 in
31 mm
|
|
1-5/16-12
|
||
$1.2174 - $15.2048 | 1259 In stock |
1.875 in
47.6 mm
|
2.520 in
64 mm
|
2-12
|
||
$1.1568 - $14.4585 | 76 In stock |
1.875 in
47.6 mm
|
2.520 in
64 mm
|
2-12
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.