Quantity | Unit price |
---|---|
1 - 249 | $2.6342 |
250 - 499 | $1.3217 |
500 - 2499 | $0.5292 |
2500 - 24999 | $0.2342 |
25000 - 49999 | $0.2234 |
50000 + | $0.2115 |
Inside Diameter | 42 mm |
---|---|
Inside Diameter | 1.653 in |
Inside Height | 24.9 mm |
Inside Height | 0.980 in |
Colour | Red |
Compatible Nominal Pipe Sizes (All) | 1-1/4 in |
Compatible Thread Standard | RMC |
Compatible Thread Standard | RMC |
Fitting Style | Push Fit |
Full Material | Low Density Polyethylene |
Material | LDPE |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.