Quantity | Unit price |
---|---|
1 - 99 | $3.6786 |
100 - 199 | $1.8395 |
200 - 999 | $0.7356 |
1000 - 9999 | $0.327 |
10000 - 19999 | $0.3113 |
20000 - 29999 | $0.2952 |
30000 + | $0.2796 |
Inside Diameter | 60.3 mm |
---|---|
Inside Diameter | 2.375 in |
Inside Height | 29.4 mm |
Inside Height | 1.157 in |
Colour | Blue |
Compatible Nominal Pipe Sizes (All) | 2.0 in |
Compatible Thread Standard | RMC |
Compatible Thread Standard | RMC |
Fitting Style | Push Fit |
Full Material | Low Density Polyethylene |
Material | LDPE |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.