Quantity | Unit price |
---|---|
1 - 4 | $60.4461 |
5 - 9 | $30.2231 |
10 - 49 | $12.0803 |
50 - 499 | $5.3816 |
500 - 999 | $5.0865 |
1000 - 1499 | $4.8368 |
1500 + | $4.5869 |
Inside Diameter | 219.1 mm |
---|---|
Inside Diameter | 8.625 in |
Inside Height | 56.1 mm |
Inside Height | 2.210 in |
Colour | Black |
Compatible Nominal Pipe Sizes (All) | 8 in |
Compatible Thread Standard | RMC |
Compatible Thread Standard | RMC |
Fitting Style | Push Fit |
Full Material | Low Density Polyethylene |
Material | LDPE |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.