Menu Search

Packaging Tube Caps

In stock

Packaging Tube Caps are meant to fit securely over the end of a packaging tube, closing it off and preventing accidental spills or leakage while keeping the contents safe, secure, and airtight. They also have an internal rib which provides a quick and tight fit on packaging tube containers.

These tube caps are strong, durable, and resistant to external variables like temperature and humidity. For use in applications during storage, transportation, and display, and in industries such as pharmaceuticals.

  • Material: LDPE
  • Colour: Blue

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
6 results
Product SKUs information
Item Code Price range Availability Tube Diameter Maximum Compatible Wall Thickness View
$0.1316 - $1.6418 17200 In stock
0.045 in
$0.1857 - $2.3163 892 In stock
0.045 in
$0.3045 - $3.815 Request the lead time here
0.045 in
$0.1956 - $2.4525 691 In stock
0.045 in
$0.0852 - $1.0676 8713 In stock
0.045 in
$0.1364 - $1.701 4096 In stock
0.045 in
Packaging Tube Cap - Tube Diameter 12.7 mm | 1/2 in ; Compatible Wall Thickness 1.1 mm | 0.045 in

PC1/2A

Price Range
$1.6418 - $0.1316

Stock Levels
17200 In stock
Attributes
  • Lip Height
    0.035 in
  • Maximum Compatible Wall Thickness
    0.045 in
  • Outside Diameter
    0.730 in
  • Overall Height
    0.526 in
  • Cap Style
    Packaging Tube
Packaging Tube Cap - Tube Diameter 19.1 mm | 3/4 in ;

PC3/4A

Price Range
$2.3163 - $0.1857

Stock Levels
892 In stock
Attributes
  • Lip Height
    0.040 in
  • Maximum Compatible Wall Thickness
    0.045 in
  • Outside Diameter
    0.980 in
  • Overall Height
    0.635 in
  • Cap Style
    Packaging Tube
Packaging Tube Cap - Tube Diameter 44.5 mm | 1-3/4 in ;

PC1-3/4A

Price Range
$3.815 - $0.3045

Stock Levels
Request the lead time here
Attributes
  • Lip Height
    0.050 in
  • Maximum Compatible Wall Thickness
    0.045 in
  • Outside Diameter
    2.032 in
  • Overall Height
    0.785 in
  • Cap Style
    Packaging Tube
Packaging Tube Cap - Tube Diameter 34.9 mm | 1-3/8 in ;

PC1-3/8A

Price Range
$2.4525 - $0.1956

Stock Levels
691 In stock
Attributes
  • Lip Height
    0.050 in
  • Maximum Compatible Wall Thickness
    0.045 in
  • Outside Diameter
    1.654 in
  • Overall Height
    0.785 in
  • Cap Style
    Packaging Tube
Packaging Tube Cap - Tube Diameter 6.4 mm | 1/4 in ;

PC1/4A

Price Range
$1.0676 - $0.0852

Stock Levels
8713 In stock
Attributes
  • Lip Height
    0.030 in
  • Maximum Compatible Wall Thickness
    0.045 in
  • Outside Diameter
    0.495 in
  • Overall Height
    0.400 in
  • Cap Style
    Packaging Tube
Packaging Tube Cap - Tube Diameter 15.9 mm | 5/8 in ;

PC5/8A

Price Range
$1.701 - $0.1364

Stock Levels
4096 In stock
Attributes
  • Lip Height
    0.035 in
  • Maximum Compatible Wall Thickness
    0.045 in
  • Outside Diameter
    0.855 in
  • Overall Height
    0.600 in
  • Cap Style
    Packaging Tube