Quantity | Unit price |
---|---|
1 - 1249 | $0.6497 |
1250 - 2499 | $0.2952 |
2500 - 4999 | $0.2069 |
5000 - 49999 | $0.1184 |
50000 - 99999 | $0.1125 |
100000 + | $0.1065 |
Colour | Tan |
---|---|
Material | Crepe Paper |
Fitting Style | Push Fit |
Temperature Range | 204.4 °C |
Temperature Range | 400 °F |
Minimum Taper Diameter | 30 mm |
Minimum Taper Diameter | 1.180 in |
Maximum Taper Diameter | 36.6 mm |
Maximum Taper Diameter | 1.440 in |
Compatible Hole Diameter | 31.8 mm |
Compatible Hole Diameter | 1.250 in |
Overall Height | 16.3 mm |
Overall Height | 0.640 in |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.