Quantity | Unit price |
---|---|
1 - 1174 | $0.677 |
1175 - 2349 | $0.309 |
2350 - 4699 | $0.2157 |
4700 - 46999 | $0.123 |
47000 - 93999 | $0.117 |
94000 + | $0.111 |
Colour | Tan |
---|---|
Material | Crepe Paper |
Fitting Style | Push Fit |
Temperature Range | 204.4 °C |
Temperature Range | 400 °F |
Minimum Taper Diameter | 34.5 mm |
Minimum Taper Diameter | 1.360 in |
Maximum Taper Diameter | 40.6 mm |
Maximum Taper Diameter | 1.600 in |
Compatible Hole Diameter | 38.1 mm |
Compatible Hole Diameter | 1.500 in |
Overall Height | 14.7 mm |
Overall Height | 0.580 in |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.