Quantity | Unit price |
---|---|
1 - 324 | $1.703 |
325 - 649 | $0.7743 |
650 - 1299 | $0.5427 |
1300 - 12999 | $0.309 |
13000 - 25999 | $0.2952 |
26000 + | $0.2796 |
Colour | Tan |
---|---|
Material | Crepe Paper |
Fitting Style | Push Fit |
Temperature Range | 204.4 °C |
Temperature Range | 400 °F |
Minimum Taper Diameter | 67.1 mm |
Minimum Taper Diameter | 2.640 in |
Maximum Taper Diameter | 80 mm |
Maximum Taper Diameter | 3.150 in |
Compatible Hole Diameter | 69.9 mm |
Compatible Hole Diameter | 2.750 in |
Overall Height | 19.1 mm |
Overall Height | 0.750 in |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.