Quantity | Unit price |
---|---|
1 - 999 | $4.9958 |
1000 - 1999 | $2.4978 |
2000 - 9999 | $1.0037 |
10000 - 49999 | $0.4452 |
50000 + | $0.4223 |
Colour | Black |
---|---|
Full Material | Thermo Plastic Rubber |
Fitting Style | Push Fit |
Inside Diameter | 6.1 mm |
Inside Diameter | 0.24 in |
Fitting Diameter | 9 mm |
Fitting Diameter | 0.354 in |
Fitting Height | 10.5 mm |
Fitting Height | 0.413 in |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue