Quantity | Unit price |
---|---|
1 - 799 | $7.0394 |
800 - 1599 | $3.5196 |
1600 - 7999 | $1.4081 |
8000 - 79999 | $0.6246 |
80000 + | $0.5951 |
Colour | Black |
---|---|
Full Material | Thermoplastic Rubber |
Fitting Style | Push Fit |
Inside Diameter | 9.2 mm |
Inside Diameter | 0.362 in |
Fitting Diameter | 12 mm |
Fitting Diameter | 0.472 in |
Fitting Height | 10.5 mm |
Fitting Height | 0.413 in |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.