Menu Search

Parallel Protection Plug - Black ; 13 mm | 0.511 in ; Fitting Height 12.5 mm | 0.492 in

Black TPRParallel Protection Plug with a fitting diameter of 13 mm | 0.511 in are easily applied to protect connectors and provide a clean finish.
Item code:

12057B

14270 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1 - 799 $7.607
800 - 1599 $3.792
1600 - 7999 $1.5191
8000 - 79999 $0.6746
80000 + $0.6428
Standard pack: 8000

Order any quantity

Total price:

$7.61

1 x $7.607

Add sample +

Specifications

Imperial
Metric
SKU attributes
Colour Black
Full Material Thermoplastic Rubber
Fitting Style Push Fit
Inside Diameter 0.402 in
Fitting Diameter 0.511 in
Fitting Height 0.492 in

Can't find what you're looking for?
Tell us what you are looking for…

Send us your inquiry and we'll get back to you in 24 hours.

Contact us