Quantity | Unit price |
---|---|
1 - 599 | $8.4017 |
600 - 1199 | $4.2009 |
1200 - 5999 | $1.6805 |
6000 - 29999 | $0.7449 |
30000 + | $0.7109 |
Colour | Black |
---|---|
Full Material | Thermoplastic Rubber |
Fitting Style | Push Fit |
Inside Diameter | 12.2 mm |
Inside Diameter | 0.48 in |
Fitting Diameter | 14.7 mm |
Fitting Diameter | 0.580 in |
Fitting Height | 12.5 mm |
Fitting Height | 0.492 in |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.