Menu Search

Parallel Protection Plug - Black ; 16 mm | 0.630 in ; Fitting Height 12.5 mm | 0.492 in

Black TPRParallel Protection Plug with a fitting diameter of 16 mm | 0.630 in are easily applied to protect connectors and provide a clean finish.
Item code:

12060B

11679 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1 - 599 $9.083
600 - 1199 $4.5644
1200 - 5999 $1.8189
6000 - 59999 $0.8085
60000 + $0.7676
Standard pack: 6000

Order any quantity

Total price:

$9.08

1 x $9.083

Add sample +

Specifications

Imperial
Metric
SKU attributes
Colour Black
Full Material Thermoplastic Rubber
Fitting Style Push Fit
Inside Diameter 0.508 in
Fitting Diameter 0.630 in
Fitting Height 0.492 in

Can't find what you're looking for?
Tell us what you are looking for…

Send us your inquiry and we'll get back to you in 24 hours.

Contact us