Quantity | Unit price |
---|---|
1 - 199 | $14.1239 |
200 - 399 | $7.0619 |
400 - 1999 | $2.8385 |
2000 - 9999 | $1.2557 |
10000 - 19999 | $1.1945 |
20000 + | $1.1309 |
Colour | Black |
---|---|
Full Material | Thermoplastic Rubber |
Fitting Style | Push Fit |
Inside Diameter | 22.2 mm |
Inside Diameter | 0.874 in |
Fitting Diameter | 25 mm |
Fitting Diameter | 0.984 in |
Fitting Height | 14.5 mm |
Fitting Height | 0.571 in |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.