Menu Search

Parallel Protection Plug - Black ; 12 mm | 0.472 in ; Fitting Height 10.5 mm | 0.413 in

Black PVCParallel Protection Plug with a fitting diameter of 12 mm | 0.472 in are easily applied to protect connectors and provide a clean finish.
Item code:

12672A

146656 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1 - 799 $2.4072
800 - 1599 $1.2081
1600 - 7999 $0.4839
8000 - 79999 $0.215
80000 + $0.2042
Standard pack: 8000

Order any quantity

Total price:

$2.41

1 x $2.4072

Add sample +

Specifications

Imperial
Metric
SKU attributes
Colour Black
Full Material Polyvinyl Chloride
Fitting Style Push Fit
Inside Diameter 0.362 in
Fitting Diameter 0.472 in
Fitting Height 0.413 in

Can't find what you're looking for?
Tell us what you are looking for…

Send us your inquiry and we'll get back to you in 24 hours.

Contact us