Quantity | Unit price |
---|---|
1 - 499 | $0.7767 |
500 - 999 | $0.3863 |
1000 - 4999 | $0.1554 |
5000 - 5499 | $0.069 |
5500 - 27499 | $0.069 |
27500 + | $0.0623 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Colour | Yellow |
---|---|
Full Material | Low Density Polyethylene |
Fitting Style | Push Fit |
Inside Diameter | 16.6 mm |
Inside Diameter | 0.655 in |
Fitting Diameter | 18.2 mm |
Fitting Diameter | 0.715 in |
Fitting Height | 15.9 mm |
Fitting Height | 0.625 in |
Flange Thickness | 0.9 mm |
Flange Thickness | 0.035 in |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.